您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 934 (ISO 4032) - FN 151 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 934
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_934/st/din_934_bl_fn151.prj},{NB=SFS FN 151 123706 Sechskantmutter DIN 934 Stahl 8 blank M18},{ARTNR=123706},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=151},{NENN=M18},{D=18.000},{D1=15.294},{P=2.500},{D2=24.300},{E=30.140},{M=15.000},{S=27.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 151 123584 Sechska...
123584
Stahl
8
blank
1000
151
M2
2.000
1.567
0.400
3.600
4.380
1.600
4.000
SFS FN 151 123733 Sechska...
123733
Stahl
8
blank
1000
151
M2.5
2.500
2.013
0.450
4.500
5.510
2.000
5.000
SFS FN 151 123589 Sechska...
123589
Stahl
8
blank
1000
151
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 151 123588 Sechska...
123588
Stahl
8
blank
200
151
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 151 123602 Sechska...
123602
Stahl
8
blank
1000
151
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 151 123601 Sechska...
123601
Stahl
8
blank
200
151
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 151 123613 Sechska...
123613
Stahl
8
blank
1000
151
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 151 123612 Sechska...
123612
Stahl
8
blank
200
151
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 151 123624 Sechska...
123624
Stahl
8
blank
1000
151
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 151 123623 Sechska...
123623
Stahl
8
blank
200
151
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 151 123642 Sechska...
123642
Stahl
8
blank
1000
151
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 151 123640 Sechska...
123640
Stahl
8
blank
200
151
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 151 123655 Sechska...
123655
Stahl
8
blank
100
151
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 151 123656 Sechska...
123656
Stahl
8
blank
500
151
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 151 123671 Sechska...
123671
Stahl
8
blank
100
151
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 151 123673 Sechska...
123673
Stahl
8
blank
500
151
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 151 123687 Sechska...
123687
Stahl
8
blank
100
151
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 151 123688 Sechska...
123688
Stahl
8
blank
200
151
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 151 279739 Sechska...
279739
Stahl
8
blank
50
151
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 151 123693 Sechska...
123693
Stahl
8
blank
200
151
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 151 123705 Sechska...
123705
Stahl
8
blank
50
151
M18
18.000
15.294
2.500
24.300
30.140
15.000
27.000
SFS FN 151 123706 Sechska...
123706
Stahl
8
blank
100
151
M18
18.000
15.294
2.500
24.300
30.140
15.000
27.000
SFS FN 151 123709 Sechska...
123709
Stahl
8
blank
50
151
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
SFS FN 151 123711 Sechska...
123711
Stahl
8
blank
100
151
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
SFS FN 151 123720 Sechska...
123720
Stahl
8
blank
50
151
M22
22.000
19.294
2.500
28.800
35.720
18.000
32.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125 A (ISO 7089) - FN 531 - blank - Washers, product grade A, up to har...
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 109 - 8.8, verzinkt gelb - Hexagon head bolts with ...
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 104 - 8.8, blank - Hexagon set screws with shank, p...
SFS Group Schweiz AG
17.06.2024
DIN 127 B - FN 556 - schwarz - Spring lock washers
SFS Group Schweiz AG
17.06.2024
UB, UBSU - Pipe Supports - Piping U-Bolt Sets
Misumi
08.06.2021
DIN 127 A - FN 644 - schwarz - Spring lock washers
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 975 - FN 224 - 4.6, blank - Gewindestangen MF - Länge 1000 mm
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 108 - 8.8, verzinkt gelb - Sechskantschrauben mit G...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 114 - 8.8, schwarz - Zylinderschrauben mit Innensec...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 125 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表