您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 934 (ISO 4032) - FN 153 - Messing, blank - Hexagon nuts
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 934
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_934/messing/din_934_ms_fn153.prj},{NB=SFS FN 153 279709 Sechskantmutter DIN 934 Messing blank M5},{ARTNR=279709},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=153},{NENN=M5},{D=5.000},{D1=4.134},{P=0.800},{D2=7.200},{E=8.870},{M=4.000},{S=8.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width across flats
[mm]
SFS FN 153 302130 Sechska...
302130
Messing
blank
100
153
M2
2.000
1.567
0.400
3.600
4.380
1.600
4.000
SFS FN 153 307162 Sechska...
307162
Messing
blank
1000
153
M2
2.000
1.567
0.400
3.600
4.380
1.600
4.000
SFS FN 153 302131 Sechska...
302131
Messing
blank
100
153
M2.5
2.500
2.013
0.450
4.500
5.510
2.000
5.000
SFS FN 153 307163 Sechska...
307163
Messing
blank
1000
153
M2.5
2.500
2.013
0.450
4.500
5.510
2.000
5.000
SFS FN 153 302132 Sechska...
302132
Messing
blank
100
153
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 153 123540 Sechska...
123540
Messing
blank
1000
153
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 153 123546 Sechska...
123546
Messing
blank
1000
153
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 153 302133 Sechska...
302133
Messing
blank
100
153
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 153 123550 Sechska...
123550
Messing
blank
1000
153
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 153 279709 Sechska...
279709
Messing
blank
100
153
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 153 123554 Sechska...
123554
Messing
blank
1000
153
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 153 279711 Sechska...
279711
Messing
blank
100
153
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 153 123559 Sechska...
123559
Messing
blank
1000
153
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 153 123558 Sechska...
123558
Messing
blank
100
153
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 153 123563 Sechska...
123563
Messing
blank
500
153
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 153 123562 Sechska...
123562
Messing
blank
100
153
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 153 123568 Sechska...
123568
Messing
blank
250
153
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 153 123567 Sechska...
123567
Messing
blank
100
153
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 153 123573 Sechska...
123573
Messing
blank
100
153
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 153 123572 Sechska...
123572
Messing
blank
50
153
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 153 123578 Sechska...
123578
Messing
blank
50
153
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表