您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 934
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_934/rs/din_934_a2_fn155.prj},{NB=SFS FN 155 123426 Sechskantmutter DIN 934 rostfreier Stahl rostfrei A2 M12},{ARTNR=123426},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=155},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{D2=17.100},{E=21.100},{M=10.000},{S=19.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 155 279694 Sechska...
279694
rostfreier Stahl
rostfrei A2
100
155
M2
2.000
1.567
0.400
3.600
4.380
1.600
4.000
SFS FN 155 123403 Sechska...
123403
rostfreier Stahl
rostfrei A2
1000
155
M2
2.000
1.567
0.400
3.600
4.380
1.600
4.000
SFS FN 155 139790 Sechska...
139790
rostfreier Stahl
rostfrei A2
100
155
M2.5
2.500
2.013
0.450
4.500
5.510
2.000
5.000
SFS FN 155 123446 Sechska...
123446
rostfreier Stahl
rostfrei A2
1000
155
M2.5
2.500
2.013
0.450
4.500
5.510
2.000
5.000
SFS FN 155 123406 Sechska...
123406
rostfreier Stahl
rostfrei A2
1000
155
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 155 187265 Sechska...
187265
rostfreier Stahl
rostfrei A2
100
155
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 155 123455 Sechska...
123455
rostfreier Stahl
rostfrei A2
1000
155
M3.5
3.500
2.850
0.600
5.400
6.640
2.800
6.000
SFS FN 155 279697 Sechska...
279697
rostfreier Stahl
rostfrei A2
100
155
M3.5
3.500
2.850
0.600
5.400
6.640
2.800
6.000
SFS FN 155 123410 Sechska...
123410
rostfreier Stahl
rostfrei A2
1000
155
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 155 279695 Sechska...
279695
rostfreier Stahl
rostfrei A2
100
155
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 155 123413 Sechska...
123413
rostfreier Stahl
rostfrei A2
1000
155
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 155 279696 Sechska...
279696
rostfreier Stahl
rostfrei A2
100
155
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 155 123416 Sechska...
123416
rostfreier Stahl
rostfrei A2
1000
155
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 155 123414 Sechska...
123414
rostfreier Stahl
rostfrei A2
100
155
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 155 123420 Sechska...
123420
rostfreier Stahl
rostfrei A2
500
155
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 155 123418 Sechska...
123418
rostfreier Stahl
rostfrei A2
100
155
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 155 123423 Sechska...
123423
rostfreier Stahl
rostfrei A2
200
155
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 155 123421 Sechska...
123421
rostfreier Stahl
rostfrei A2
100
155
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 155 123426 Sechska...
123426
rostfreier Stahl
rostfrei A2
200
155
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 155 123424 Sechska...
123424
rostfreier Stahl
rostfrei A2
100
155
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 155 123429 Sechska...
123429
rostfreier Stahl
rostfrei A2
100
155
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 155 123427 Sechska...
123427
rostfreier Stahl
rostfrei A2
100
155
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 155 123432 Sechska...
123432
rostfreier Stahl
rostfrei A2
100
155
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 155 302134 Sechska...
302134
rostfreier Stahl
rostfrei A2
50
155
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 155 123435 Sechska...
123435
rostfreier Stahl
rostfrei A2
50
155
M18
18.000
15.294
2.500
24.300
30.140
15.000
27.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表