您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 315 - FN 169 - Polyamid 6.6, weiss - Wing nuts, rounded wings
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k
DIN 315
Plastic material
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k/din_315/kunststoff/din_315_pa_fn169.prj},{NB=SFS FN 169 309205 Fluegelmutter DIN 315 Polyamid 6.6 weiss M5},{ARTNR=309205},{WERKSTOFF=Polyamid 6.6 },{GUETE=},{OBERFLAECHE=weiss},{VERPACKUNG=100},{SFSNR=169},{D=5.000},{D1=4.134},{P=0.800},{DW=11.000},{D2=9.000},{BF=26.000},{G1=2.300},{G2=2.800},{M=13.000},{H=6.500},{R1=4.000},{R3=1.000},{R4=2.500},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DW
Diameter of the bearing face
[mm]
D2
Diameter top
[mm]
BF
Width above wing
[mm]
G1
Thickness blade up
[mm]
G2
Thickness wing bottom
[mm]
M
Overall hight
[mm]
H
Height centre part
[mm]
R1
Wing radius
[mm]
R3
Transition radius to wing
[mm]
R4
Transition centre wing
[mm]
SFS FN 169 150722 Fluegel...
150722
Polyamid 6.6
weiss
100
169
4.000
3.242
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
SFS FN 169 150723 Fluegel...
150723
Polyamid 6.6
weiss
100
169
4.000
3.242
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
SFS FN 169 140172 Fluegel...
140172
Polyamid 6.6
weiss
100
169
5.000
4.134
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
SFS FN 169 309205 Fluegel...
309205
Polyamid 6.6
weiss
100
169
5.000
4.134
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
SFS FN 169 140173 Fluegel...
140173
Polyamid 6.6
weiss
100
169
6.000
4.917
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
SFS FN 169 140174 Fluegel...
140174
Polyamid 6.6
weiss
100
169
6.000
4.917
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
SFS FN 169 113848 Fluegel...
113848
Polyamid 6.6
weiss
100
169
8.000
6.647
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
SFS FN 169 113849 Fluegel...
113849
Polyamid 6.6
weiss
100
169
8.000
6.647
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
SFS FN 169 150725 Fluegel...
150725
Polyamid 6.6
weiss
100
169
10.000
8.376
1.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
8.000
1.200
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0000G10 - Iron Wing Nut (OPG)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
DIN 84 - FN 300 - 4.8, verzinkt blau - Cylinder head screws, ISO 1207
SFS Group Schweiz AG
17.06.2024
N0020162 - SUS Casting Wing Nut (Type-1) (Whitworth)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0020G15 - SUS Press Wing Nut (OPG)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
~DIN 315 gepresst - FN 165 - verzinkt blau - Wing nuts, rounded wings
SFS Group Schweiz AG
17.06.2024
N0000142 - Iron Press Wing Nut (Low form) (Whitworth)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
DIN 315 - FN 314 - Messing, vernickelt - Wing nuts, rounded wings
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表