您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 1587 - FN 171 - Messing, vernickelt - Hexagon cap nuts, high form
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 1587
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_1587/messing/din_1587_ms_fn171.prj},{NB=SFS FN 171 126932 Sechskantmutter DIN 1587 Messing vernickelt M5},{ARTNR=126932},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=vernickelt},{VERPACKUNG=100},{SFSNR=171},{NENN=M5},{D=5.000},{D1=4.134},{P=0.800},{DA=5.750},{DH=7.500},{DW=6.800},{X=1.600},{G2=0.000},{M=10.000},{M1=4.000},{S=8.000},{T=7.210},{FORM=0.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Screw core diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
DH
Cap diameter
[mm]
DW
Diameter of the bearing face
[mm]
X
Length of the thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width across flats
[mm]
T
Depth of thread
[mm]
SFS FN 171 126925 Sechska...
126925
Messing
vernickelt
100
171
3.000
2.459
0.500
3.500
4.500
4.800
1.200
0.000
6.000
2.800
5.500
5.000
SFS FN 171 126928 Sechska...
126928
Messing
vernickelt
100
171
4.000
3.242
0.700
4.600
6.500
5.800
1.400
0.000
8.000
3.200
7.000
5.260
SFS FN 171 126932 Sechska...
126932
Messing
vernickelt
100
171
5.000
4.134
0.800
5.750
7.500
6.800
1.600
0.000
10.000
4.000
8.000
7.210
SFS FN 171 126936 Sechska...
126936
Messing
vernickelt
100
171
6.000
4.917
1.000
6.750
9.500
8.300
2.000
0.000
12.000
5.000
10.000
7.710
SFS FN 171 126939 Sechska...
126939
Messing
vernickelt
100
171
8.000
6.647
1.250
8.750
12.500
11.300
2.500
0.000
15.000
6.500
13.000
10.650
SFS FN 171 126941 Sechska...
126941
Messing
vernickelt
100
171
10.000
8.376
1.500
10.800
15.000
14.300
3.000
0.000
18.000
8.000
16.000
12.650
SFS FN 171 302153 Sechska...
302153
Messing
vernickelt
50
171
12.000
10.106
1.750
13.000
17.000
16.200
0.000
6.400
22.000
10.000
18.000
15.650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表