您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7980 - FN 1970 - rostfrei A4 - Lock washers for cylinder head screw
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 7980
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_7980/rs/din_7980_a4_fn1970.prj},{NB=SFS FN 1970 131701 Federring DIN 7980 rostfreier Stahl rostfrei A4 6.1},{ARTNR=131701},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=1000},{SFSNR=1970},{DA=6.1},{D1=6.000},{D=M6},{DW=9.900},{H=1.600},{R=0.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
DA
Transition diameter
[mm]
D1
Nominal diameter
[mm]
D
Thread
ⁿ/ₐ
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
R
Radius
[mm]
SFS FN 1970 139079 Federr...
139079
rostfreier Stahl
rostfrei A4
1000
1970
3.1
3.000
M3
5.600
1.000
0.200
SFS FN 1970 139080 Federr...
139080
rostfreier Stahl
rostfrei A4
1000
1970
4.1
4.000
M4
7.000
1.200
0.200
SFS FN 1970 139619 Federr...
139619
rostfreier Stahl
rostfrei A4
1000
1970
5.1
5.000
M5
8.800
1.600
0.200
SFS FN 1970 131701 Federr...
131701
rostfreier Stahl
rostfrei A4
1000
1970
6.1
6.000
M6
9.900
1.600
0.300
SFS FN 1970 131704 Federr...
131704
rostfreier Stahl
rostfrei A4
1000
1970
8.1
8.000
M8
12.700
2.000
0.500
SFS FN 1970 131705 Federr...
131705
rostfreier Stahl
rostfrei A4
500
1970
10.2
10.000
M10
16.000
2.500
0.800
SFS FN 1970 131706 Federr...
131706
rostfreier Stahl
rostfrei A4
500
1970
12.2
12.000
M12
18.000
2.500
0.800
SFS FN 1970 288142 Federr...
288142
rostfreier Stahl
rostfrei A4
200
1970
16.2
16.000
M16
24.400
3.500
1.000
SFS FN 1970 151473 Federr...
151473
rostfreier Stahl
rostfrei A4
100
1970
20.2
20.000
M20
30.600
4.500
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表