您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7349 - FN 1981 - rostfrei A2 - Washers for bolts with heavy style spring pins
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 7349
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_7349/rs/din_7349_a2_fn1981.prj},{NB=SFS FN 1981 130869 Scheibe DIN 7349 rostfreier Stahl rostfrei A2 6.4},{ARTNR=130869},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=500},{SFSNR=1981},{D=6.000},{DA=6.400},{DW=17.000},{H=3.000},{SPH=12.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SPH
Clamping sleeve nominal diameter
[mm]
SFS FN 1981 130861 Scheib...
130861
rostfreier Stahl
rostfrei A2
500
1981
3.000
3.200
9.000
1.000
6.000
SFS FN 1981 130864 Scheib...
130864
rostfreier Stahl
rostfrei A2
500
1981
4.000
4.300
12.000
1.600
8.000
SFS FN 1981 130866 Scheib...
130866
rostfreier Stahl
rostfrei A2
500
1981
5.000
5.300
15.000
2.000
10.000
SFS FN 1981 130869 Scheib...
130869
rostfreier Stahl
rostfrei A2
500
1981
6.000
6.400
17.000
3.000
12.000
SFS FN 1981 130870 Scheib...
130870
rostfreier Stahl
rostfrei A2
200
1981
8.000
8.400
21.000
4.000
16.000
SFS FN 1981 130872 Scheib...
130872
rostfreier Stahl
rostfrei A2
200
1981
10.000
10.500
25.000
4.000
18.000
SFS FN 1981 130874 Scheib...
130874
rostfreier Stahl
rostfrei A2
100
1981
12.000
13.000
30.000
6.000
21.000
SFS FN 1981 130876 Scheib...
130876
rostfreier Stahl
rostfrei A2
100
1981
16.000
17.000
40.000
6.000
28.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表