您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 975 - FN 218 - rostfrei A4 - Threaded control rods
SFS Group Schweiz AG
11 Rostfreie Befestiger
grobschrauben
DIN 975
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/grobschrauben/din_975/rs/din_975_a4_fn218.prj},{NB=SFS FN 218 133065 Gewindestange DIN 975 rostfreier Stahl rostfrei A4 M12x1000},{ARTNR=133065},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=1},{SFSNR=218},{DD=0},{D=12.000},{D3=9.853},{P=1.750},{L=1000},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
SFS FN 218 147635 Gewinde...
147635
rostfreier Stahl
rostfrei A4
1
218
2.000
1.509
0.400
SFS FN 218 133058 Gewinde...
133058
rostfreier Stahl
rostfrei A4
1
218
2.500
1.948
0.450
SFS FN 218 133059 Gewinde...
133059
rostfreier Stahl
rostfrei A4
1
218
3.000
2.387
0.500
SFS FN 218 302217 Gewinde...
302217
rostfreier Stahl
rostfrei A4
10
218
3.000
2.387
0.500
SFS FN 218 133060 Gewinde...
133060
rostfreier Stahl
rostfrei A4
1
218
4.000
3.141
0.700
SFS FN 218 302218 Gewinde...
302218
rostfreier Stahl
rostfrei A4
10
218
4.000
3.141
0.700
SFS FN 218 133061 Gewinde...
133061
rostfreier Stahl
rostfrei A4
1
218
5.000
4.019
0.800
SFS FN 218 302219 Gewinde...
302219
rostfreier Stahl
rostfrei A4
10
218
5.000
4.019
0.800
SFS FN 218 133062 Gewinde...
133062
rostfreier Stahl
rostfrei A4
1
218
6.000
4.773
1.000
SFS FN 218 302220 Gewinde...
302220
rostfreier Stahl
rostfrei A4
10
218
6.000
4.773
1.000
SFS FN 218 133063 Gewinde...
133063
rostfreier Stahl
rostfrei A4
1
218
8.000
6.466
1.250
SFS FN 218 302221 Gewinde...
302221
rostfreier Stahl
rostfrei A4
10
218
8.000
6.466
1.250
SFS FN 218 133064 Gewinde...
133064
rostfreier Stahl
rostfrei A4
1
218
10.000
8.160
1.500
SFS FN 218 302222 Gewinde...
302222
rostfreier Stahl
rostfrei A4
10
218
10.000
8.160
1.500
SFS FN 218 133065 Gewinde...
133065
rostfreier Stahl
rostfrei A4
1
218
12.000
9.853
1.750
SFS FN 218 302223 Gewinde...
302223
rostfreier Stahl
rostfrei A4
10
218
12.000
9.853
1.750
SFS FN 218 133066 Gewinde...
133066
rostfreier Stahl
rostfrei A4
1
218
14.000
11.546
2.000
SFS FN 218 133067 Gewinde...
133067
rostfreier Stahl
rostfrei A4
1
218
16.000
13.546
2.000
SFS FN 218 341920 Gewinde...
341920
rostfreier Stahl
rostfrei A4
1
218
18.000
14.933
2.500
SFS FN 218 133068 Gewinde...
133068
rostfreier Stahl
rostfrei A4
1
218
18.000
14.933
2.500
SFS FN 218 133069 Gewinde...
133069
rostfreier Stahl
rostfrei A4
1
218
20.000
16.933
2.500
SFS FN 218 341922 Gewinde...
341922
rostfreier Stahl
rostfrei A4
1
218
22.000
18.933
2.500
SFS FN 218 133070 Gewinde...
133070
rostfreier Stahl
rostfrei A4
1
218
22.000
18.933
2.500
SFS FN 218 133072 Gewinde...
133072
rostfreier Stahl
rostfrei A4
1
218
24.000
20.319
3.000
SFS FN 218 133071 Gewinde...
133071
rostfreier Stahl
rostfrei A4
1
218
24.000
20.319
3.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表