您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 84 - FN 325 - Messing, vernickelt - Slotted cheese head screws, accordingin to ISO 1207
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 84 A
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_84_a/messing/din_84_ms_ni_fn325.prj},{NB=SFS FN 325 110679 Zylinderschraube DIN 84 Messing vernickelt M3x16},{ARTNR=110679},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=vernickelt},{VERPACKUNG=200},{SFSNR=325},{D=3.000},{D3=2.387},{P=0.500},{L=16.000},{DK=5.500},{K=2.000},{N=0.800},{T=1.150},{A=1.500},{R=0.200},{BX=19.000},{X=0.700},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
SFS FN 325 110647 Zylinde...
110647
Messing
vernickelt
200
325
2.000
1.509
0.400
4.000
2.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 325 147168 Zylinde...
147168
Messing
vernickelt
200
325
2.000
1.509
0.400
5.000
3.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 325 147169 Zylinde...
147169
Messing
vernickelt
200
325
2.000
1.509
0.400
6.000
4.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 325 147170 Zylinde...
147170
Messing
vernickelt
200
325
2.000
1.509
0.400
8.000
6.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 325 147171 Zylinde...
147171
Messing
vernickelt
200
325
2.000
1.509
0.400
10.000
8.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 325 110651 Zylinde...
110651
Messing
vernickelt
200
325
2.500
1.948
0.450
4.000
2.650
4.500
1.600
0.600
0.900
1.350
0.200
SFS FN 325 141970 Zylinde...
141970
Messing
vernickelt
200
325
2.500
1.948
0.450
5.000
3.650
4.500
1.600
0.600
0.900
1.350
0.200
SFS FN 325 110652 Zylinde...
110652
Messing
vernickelt
200
325
2.500
1.948
0.450
6.000
4.650
4.500
1.600
0.600
0.900
1.350
0.200
SFS FN 325 110653 Zylinde...
110653
Messing
vernickelt
200
325
2.500
1.948
0.450
8.000
6.650
4.500
1.600
0.600
0.900
1.350
0.200
SFS FN 325 110657 Zylinde...
110657
Messing
vernickelt
200
325
2.500
1.948
0.450
10.000
8.650
4.500
1.600
0.600
0.900
1.350
0.200
SFS FN 325 110658 Zylinde...
110658
Messing
vernickelt
200
325
2.500
1.948
0.450
12.000
10.650
4.500
1.600
0.600
0.900
1.350
0.200
SFS FN 325 147174 Zylinde...
147174
Messing
vernickelt
200
325
2.500
1.948
0.450
16.000
14.650
4.500
1.600
0.600
0.900
1.350
0.200
SFS FN 325 278422 Zylinde...
278422
Messing
vernickelt
200
325
2.500
1.948
0.450
20.000
18.000
4.500
1.600
0.600
0.900
1.350
0.200
SFS FN 325 110665 Zylinde...
110665
Messing
vernickelt
200
325
3.000
2.387
0.500
5.000
3.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 325 110667 Zylinde...
110667
Messing
vernickelt
200
325
3.000
2.387
0.500
6.000
4.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 325 110671 Zylinde...
110671
Messing
vernickelt
200
325
3.000
2.387
0.500
8.000
6.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 325 110673 Zylinde...
110673
Messing
vernickelt
200
325
3.000
2.387
0.500
10.000
8.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 325 110676 Zylinde...
110676
Messing
vernickelt
200
325
3.000
2.387
0.500
12.000
10.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 325 110679 Zylinde...
110679
Messing
vernickelt
200
325
3.000
2.387
0.500
16.000
14.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 325 110682 Zylinde...
110682
Messing
vernickelt
200
325
3.000
2.387
0.500
20.000
18.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 325 110686 Zylinde...
110686
Messing
vernickelt
200
325
3.000
2.387
0.500
25.000
19.000
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 325 110694 Zylinde...
110694
Messing
vernickelt
200
325
4.000
3.141
0.700
6.000
3.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 325 110699 Zylinde...
110699
Messing
vernickelt
200
325
4.000
3.141
0.700
8.000
5.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 325 110702 Zylinde...
110702
Messing
vernickelt
200
325
4.000
3.141
0.700
10.000
7.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 325 110704 Zylinde...
110704
Messing
vernickelt
200
325
4.000
3.141
0.700
12.000
9.900
7.000
2.600
1.000
1.500
2.100
0.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 84 - FN 330 - rostfrei A2 - Cylinder head screws, ISO 1207
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 135 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
17.06.2024
SLH-TZB - Socket Head Cap Screw (Low Head, Steel Type, Trivalent Chromate T...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SLH-SD - Socket Head Cap Screw/Low & Small Head
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SLHS-SD - Socket Head Cap Screw/Low & Small Head
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
DIN 84 - FN 326 - Messing, blank - Zylinderschrauben mit Schlitz, entsprich...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表