您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 2093 A - FN 523 - blank - Plate springs
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Distanz-, Spannscheiben und Tellerfedern
DIN 2093 A
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/distanz_spannscheiben/din_2093_a/fs/din_2093_a_bl_fn523.prj},{NB=SFS FN 523 148285 Tellerfeder DIN 2093 Federstahl blank A22.5 - 1.75},{ARTNR=148285},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=523},{DE=22.500},{DI=11.200},{T=1.250},{HE=1.750},{HO=0.500},{LO=1.750},{REIHE=A},{GRUPPE=2},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
DE
Outer diameter
[mm]
DI
Inner diameter
[mm]
T
Thickness
[mm]
HO
Height
[mm]
LO
Overall width
[mm]
REIHE
Row
ⁿ/ₐ
GRUPPE
Group
ⁿ/ₐ
SFS FN 523 143817 Tellerf...
143817
Federstahl
blank
1000
523
8.000
4.200
0.400
0.200
0.600
A
1
SFS FN 523 302553 Tellerf...
302553
Federstahl
blank
100
523
8.000
4.200
0.400
0.200
0.600
A
1
SFS FN 523 129160 Tellerf...
129160
Federstahl
blank
1000
523
10.000
5.200
0.500
0.250
0.750
A
1
SFS FN 523 296171 Tellerf...
296171
Federstahl
blank
100
523
10.000
5.200
0.500
0.250
0.750
A
1
SFS FN 523 140908 Tellerf...
140908
Federstahl
blank
1000
523
12.500
6.200
0.700
0.300
1.000
A
1
SFS FN 523 302554 Tellerf...
302554
Federstahl
blank
100
523
12.500
6.200
0.700
0.300
1.000
A
1
SFS FN 523 148280 Tellerf...
148280
Federstahl
blank
1000
523
14.000
7.200
0.800
0.300
1.100
A
1
SFS FN 523 285658 Tellerf...
285658
Federstahl
blank
100
523
14.000
7.200
0.800
0.300
1.100
A
1
SFS FN 523 139264 Tellerf...
139264
Federstahl
blank
1000
523
16.000
8.200
0.900
0.350
1.250
A
1
SFS FN 523 139265 Tellerf...
139265
Federstahl
blank
100
523
16.000
8.200
0.900
0.350
1.250
A
1
SFS FN 523 148282 Tellerf...
148282
Federstahl
blank
1000
523
18.000
9.200
1.000
0.400
1.400
A
1
SFS FN 523 285659 Tellerf...
285659
Federstahl
blank
100
523
18.000
9.200
1.000
0.400
1.400
A
1
SFS FN 523 148284 Tellerf...
148284
Federstahl
blank
500
523
20.000
10.200
1.100
0.450
1.550
A
1
SFS FN 523 285660 Tellerf...
285660
Federstahl
blank
100
523
20.000
10.200
1.100
0.450
1.550
A
1
SFS FN 523 148287 Tellerf...
148287
Federstahl
blank
500
523
22.500
11.200
1.250
0.500
1.750
A
2
SFS FN 523 148285 Tellerf...
148285
Federstahl
blank
100
523
22.500
11.200
1.250
0.500
1.750
A
2
SFS FN 523 129163 Tellerf...
129163
Federstahl
blank
250
523
25.000
12.200
1.500
0.550
2.050
A
2
SFS FN 523 129161 Tellerf...
129161
Federstahl
blank
100
523
25.000
12.200
1.500
0.550
2.050
A
2
SFS FN 523 129166 Tellerf...
129166
Federstahl
blank
100
523
28.000
14.200
1.500
0.650
2.150
A
2
SFS FN 523 129164 Tellerf...
129164
Federstahl
blank
100
523
28.000
14.200
1.500
0.650
2.150
A
2
SFS FN 523 148290 Tellerf...
148290
Federstahl
blank
100
523
31.500
16.300
1.750
0.700
2.450
A
2
SFS FN 523 148288 Tellerf...
148288
Federstahl
blank
100
523
31.500
16.300
1.750
0.700
2.450
A
2
SFS FN 523 148292 Tellerf...
148292
Federstahl
blank
100
523
35.500
18.300
2.000
0.800
2.800
A
2
SFS FN 523 285661 Tellerf...
285661
Federstahl
blank
100
523
35.500
18.300
2.000
0.800
2.800
A
2
SFS FN 523 148295 Tellerf...
148295
Federstahl
blank
100
523
40.000
20.400
2.250
0.900
3.150
A
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 2093 - Disc springs
Fabory
13.02.2023
DIN 2093 B - FN 632 - blank - Plate springs
SFS Group Schweiz AG
17.06.2024
242.01. - Disc spring DIN 2093
FIBRO
21.07.2023
BN 48629 - Ribbed lock washers, Steel, 1060 Steel, Zinc Clear Plated Chroma...
Bossard Inch
29.11.2018
Model 62532 - DISC SPRING DIN 2093 - STAINLESS STEEL A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Disc Springs
DIM
26.09.2017
Plastic disc springs, iglidur® A500 - high temperature and chemical resista...
igus
30.01.2024
Disc Spring - according to DIN and other standards
Febrotec
16.05.2024
07360 - Spring washers DIN EN 16983
norelem
30.05.2024
Model 71300 - Disc spring - DIN 2093 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 2093 C - FN 1546 - blank - Plate springs
SFS Group Schweiz AG
17.06.2024
GN 306-KU - ELESA-Adjustable handles
Elesa
24.06.2024
FE 850 - Disk springs DIN 2093
Märkische Stanz-Partner
02.06.2020
V.2RR_EP - SPRING WASHERS DIN 2093 Inox A1 / S.S 303
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表