您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 137 B - FN 529 - verzinkt blau - Lock washers, corrugated
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsscheiben
DIN 137 B
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsscheiben/din_137_b/fs/din_137_b_a2k_fn529.prj},{NB=SFS FN 529 307860 Federscheibe DIN 137 Federstahl verzinkt blau B8},{ARTNR=307860},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=1000},{SFSNR=529},{D=8.000},{DA=8.400},{DW=15.000},{S=0.800},{H=1.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
S
Height
[mm]
H
Height
[mm]
SFS FN 529 125534 Federsc...
125534
Federstahl
verzinkt blau
200
529
3.000
3.200
8.000
0.500
0.800
SFS FN 529 307857 Federsc...
307857
Federstahl
verzinkt blau
1000
529
3.000
3.200
8.000
0.500
0.800
SFS FN 529 302566 Federsc...
302566
Federstahl
verzinkt blau
200
529
4.000
4.300
9.000
0.500
1.000
SFS FN 529 307858 Federsc...
307858
Federstahl
verzinkt blau
1000
529
4.000
4.300
9.000
0.500
1.000
SFS FN 529 125538 Federsc...
125538
Federstahl
verzinkt blau
200
529
5.000
5.300
11.000
0.500
1.100
SFS FN 529 307859 Federsc...
307859
Federstahl
verzinkt blau
1000
529
5.000
5.300
11.000
0.500
1.100
SFS FN 529 125540 Federsc...
125540
Federstahl
verzinkt blau
200
529
6.000
6.400
12.000
0.500
1.300
SFS FN 529 125539 Federsc...
125539
Federstahl
verzinkt blau
1000
529
6.000
6.400
12.000
0.500
1.300
SFS FN 529 307860 Federsc...
307860
Federstahl
verzinkt blau
1000
529
8.000
8.400
15.000
0.800
1.500
SFS FN 529 125543 Federsc...
125543
Federstahl
verzinkt blau
200
529
8.000
8.400
15.000
0.800
1.500
SFS FN 529 307861 Federsc...
307861
Federstahl
verzinkt blau
1000
529
10.000
10.500
21.000
1.000
2.100
SFS FN 529 125544 Federsc...
125544
Federstahl
verzinkt blau
100
529
10.000
10.500
21.000
1.000
2.100
SFS FN 529 307862 Federsc...
307862
Federstahl
verzinkt blau
500
529
12.000
13.000
24.000
1.200
2.500
SFS FN 529 125546 Federsc...
125546
Federstahl
verzinkt blau
100
529
12.000
13.000
24.000
1.200
2.500
SFS FN 529 307863 Federsc...
307863
Federstahl
verzinkt blau
250
529
16.000
17.000
30.000
1.600
3.200
SFS FN 529 125549 Federsc...
125549
Federstahl
verzinkt blau
100
529
16.000
17.000
30.000
1.600
3.200
SFS FN 529 307864 Federsc...
307864
Federstahl
verzinkt blau
200
529
20.000
21.000
36.000
1.600
3.700
SFS FN 529 302567 Federsc...
302567
Federstahl
verzinkt blau
100
529
20.000
21.000
36.000
1.600
3.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Two-Bolt Flange - Polymer Housing, Corrosion Resistant Insert In...
Baldor Reliance
09.11.2021
Grip Tight Two-Bolt Flange - Stainless Housing, Corrosion Resistant Insert ...
Baldor Reliance
09.11.2021
Set Screw High Backing Height Medium Duty Extreme Duty Inch Bore - SC Non-E...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT700 Inserts - SOLIDLUBE
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM1000 Bearing Inserts - SOLIDLUB...
Baldor Reliance
09.11.2021
Set Screw Tapped Base Metric Bore - Polymer Housing, Corrosion Resistant In...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Adapter and Nut Inch Bore - GT and GTM Adapter & Loc...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - GTMAH...
Baldor Reliance
09.11.2021
PDNF KPL Inch - Two-bearing Housings
Baldor Reliance
09.11.2021
PVC-C/FKM - Ball Check Valve Type 32
Frank
08.02.2022
PP/EPDM - Zwischenbau-Rückschlagklappe Typ 34
Frank
08.02.2022
PVC/PVDF, with magnet - Flowmeter Type M350
Frank
08.02.2022
PP/FKM - Angle seat check valve type 35
Frank
08.02.2022
PVDF/PTFE/PFA - Rückschlagklappe Typ 33
Frank
08.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表