您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 472 - FN 541 - schwarz - Retaining rings for bores
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsringe und Sicherungsbleche
DIN 472
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsringe_sicherungsbleche/din_472/fs/din_472_1_sw_fn541.prj},{NB=SFS FN 543 279079 Sicherungsring DIN 472-1 rostfreier Stahl rostfrei 1.4122 35x1.5},{ARTNR=279079},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei 1.4122},{VERPACKUNG=25},{SFSNR=543},{D1=35.000},{S=1.500},{D3=37.800},{A=5.400},{B=3.400},{D5=2.500},{D2=37.000},{M=1.600},{T=1.000},{N=3.000},{D4=23.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D1
Identification
ⁿ/ₐ
S
Thickness
[mm]
D3
Diameter / drilling flute
[mm]
A
Distance
[mm]
B
Web thickness
[mm]
D5
Hole diameter
[mm]
D2
Drilling slot outer diameter
[mm]
M
Groove width
[mm]
T
Slot depth
[mm]
N
Distance groove / edge
[mm]
D4
Installation space diameter
[mm]
SFS FN 541 115115 Sicheru...
115115
Federstahl
schwarz
100
541
8.000
0.800
8.700
2.400
1.100
1.000
8.400
0.900
0.200
0.600
3.000
SFS FN 541 115116 Sicheru...
115116
Federstahl
schwarz
2500
541
8.000
0.800
8.700
2.400
1.100
1.000
8.400
0.900
0.200
0.600
3.000
SFS FN 543 152515 Sicheru...
152515
rostfreier Stahl
rostfrei 1.4122
200
543
8.000
0.800
8.700
2.400
1.100
1.000
8.400
0.900
0.200
0.600
3.000
SFS FN 541 115117 Sicheru...
115117
Federstahl
schwarz
100
541
9.000
0.800
9.800
2.500
1.300
1.000
9.400
0.900
0.200
0.600
3.700
SFS FN 541 115118 Sicheru...
115118
Federstahl
schwarz
2500
541
9.000
0.800
9.800
2.500
1.300
1.000
9.400
0.900
0.200
0.600
3.700
SFS FN 543 152516 Sicheru...
152516
rostfreier Stahl
rostfrei 1.4122
200
543
9.000
0.800
9.800
2.500
1.300
1.000
9.400
0.900
0.200
0.600
3.700
SFS FN 541 115119 Sicheru...
115119
Federstahl
schwarz
100
541
10.000
1.000
10.800
3.200
1.400
1.200
10.400
1.100
0.200
0.600
3.300
SFS FN 541 115120 Sicheru...
115120
Federstahl
schwarz
2500
541
10.000
1.000
10.800
3.200
1.400
1.200
10.400
1.100
0.200
0.600
3.300
SFS FN 543 302650 Sicheru...
302650
rostfreier Stahl
rostfrei 1.4122
50
543
10.000
1.000
10.800
3.200
1.400
1.200
10.400
1.100
0.200
0.600
3.300
SFS FN 543 279061 Sicheru...
279061
rostfreier Stahl
rostfrei 1.4122
200
543
10.000
1.000
10.800
3.200
1.400
1.200
10.400
1.100
0.200
0.600
3.300
SFS FN 541 115122 Sicheru...
115122
Federstahl
schwarz
100
541
11.000
1.000
11.800
3.300
1.500
1.200
11.400
1.100
0.200
0.600
4.100
SFS FN 541 115123 Sicheru...
115123
Federstahl
schwarz
2500
541
11.000
1.000
11.800
3.300
1.500
1.200
11.400
1.100
0.200
0.600
4.100
SFS FN 543 302651 Sicheru...
302651
rostfreier Stahl
rostfrei 1.4122
50
543
11.000
1.500
11.800
3.300
1.500
1.200
11.400
1.100
0.200
0.600
4.100
SFS FN 543 279062 Sicheru...
279062
rostfreier Stahl
rostfrei 1.4122
200
543
11.000
1.000
11.800
3.300
1.500
1.200
11.400
1.100
0.200
0.600
4.100
SFS FN 541 115125 Sicheru...
115125
Federstahl
schwarz
100
541
12.000
1.000
13.000
3.400
1.700
1.500
12.500
1.100
0.250
0.800
4.900
SFS FN 541 115126 Sicheru...
115126
Federstahl
schwarz
2500
541
12.000
1.000
13.000
3.400
1.700
1.500
12.500
1.100
0.250
0.800
4.900
SFS FN 543 302652 Sicheru...
302652
rostfreier Stahl
rostfrei 1.4122
50
543
12.000
1.500
13.000
3.400
1.700
1.500
12.500
1.100
0.250
0.800
4.900
SFS FN 543 279063 Sicheru...
279063
rostfreier Stahl
rostfrei 1.4122
200
543
12.000
1.000
13.000
3.400
1.700
1.500
12.500
1.100
0.250
0.800
4.900
SFS FN 541 115128 Sicheru...
115128
Federstahl
schwarz
100
541
13.000
1.000
14.100
3.600
1.800
1.500
13.600
1.100
0.300
0.900
5.400
SFS FN 541 115129 Sicheru...
115129
Federstahl
schwarz
2500
541
13.000
1.000
14.100
3.600
1.800
1.500
13.600
1.100
0.300
0.900
5.400
SFS FN 543 302653 Sicheru...
302653
rostfreier Stahl
rostfrei 1.4122
50
543
13.000
1.000
14.100
3.600
1.800
1.500
13.600
1.100
0.300
0.900
5.400
SFS FN 543 279064 Sicheru...
279064
rostfreier Stahl
rostfrei 1.4122
200
543
13.000
1.000
14.100
3.600
1.800
1.500
13.600
1.100
0.300
0.900
5.400
SFS FN 541 115130 Sicheru...
115130
Federstahl
schwarz
100
541
14.000
1.000
15.100
3.700
1.900
1.700
14.600
1.100
0.300
0.900
6.200
SFS FN 541 115131 Sicheru...
115131
Federstahl
schwarz
2500
541
14.000
1.000
15.100
3.700
1.900
1.700
14.600
1.100
0.300
0.900
6.200
SFS FN 543 302654 Sicheru...
302654
rostfreier Stahl
rostfrei 1.4122
50
543
14.000
1.500
15.100
3.700
1.900
1.700
14.600
1.100
0.300
0.900
6.200
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
DIN 472 - FN 8301 - Zinklamellen beschichtet - Retaining rings for bores
SFS Group Schweiz AG
17.06.2024
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
DIN 472 - FN 543 - rostfrei 1.4122 - Retaining rings for bores
SFS Group Schweiz AG
17.06.2024
DIN 472 - Stainless steel 1.4122
Böllhoff
26.10.2021
DIN 472 - Spring steel
Böllhoff
26.10.2021
BN 683 - Retaining rings for bores standard design (DIN 472), stainless ste...
Bossard Catalog
26.01.2023
DIN 472-SR-FST - Retaining Rings DIN 472 for boreholes, Material Feather st...
MÄDLER
26.04.2024
BN 822 - Retaining rings for bores standard design (DIN 472), spring steel,...
Bossard Catalog
31.10.2023
07331 - Circlips for bores DIN 472
norelem
30.05.2024
K1939 - Circlips for bores DIN 472
KIPP
27.05.2024
Reference 79410 - Retaining ring for bore DIN 472 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SN1793 - Internal circlip (DIN 472)
STRACK
02.11.2023
DIN 472-SR-RF - Retaining Rings DIN 472 for boreholes, Material stainless s...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表