您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 912 (ISO 4762) - FN 93 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 912
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_912/rs/din_912_a2_fn93.prj},{NB=SFS FN 93 117159 Zylinderschraube DIN 912 rostfreier Stahl rostfrei A2 M8x70},{ARTNR=117159},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=93},{GEW=0},{D=8.000},{D3=6.466},{P=1.250},{L=70.000},{BX=28.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{F=1.020},{K=8.000},{R=0.400},{S=6.000},{T=4.000},{V=0.800},{DW=12.330},{W=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 93 116958 Zylinder...
116958
rostfreier Stahl
rostfrei A2
100
93
3.000
2.387
0.500
25.000
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 93 306864 Zylinder...
306864
rostfreier Stahl
rostfrei A2
1000
93
3.000
2.387
0.500
25.000
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 93 306865 Zylinder...
306865
rostfreier Stahl
rostfrei A2
1000
93
3.000
2.387
0.500
30.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 93 279205 Zylinder...
279205
rostfreier Stahl
rostfrei A2
100
93
3.000
2.387
0.500
30.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 93 116964 Zylinder...
116964
rostfreier Stahl
rostfrei A2
500
93
3.000
2.387
0.500
35.000
18.000
14.500
17.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 93 116966 Zylinder...
116966
rostfreier Stahl
rostfrei A2
500
93
3.000
2.387
0.500
40.000
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 93 117004 Zylinder...
117004
rostfreier Stahl
rostfrei A2
500
93
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 117003 Zylinder...
117003
rostfreier Stahl
rostfrei A2
100
93
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 117007 Zylinder...
117007
rostfreier Stahl
rostfrei A2
200
93
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 117006 Zylinder...
117006
rostfreier Stahl
rostfrei A2
100
93
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 306867 Zylinder...
306867
rostfreier Stahl
rostfrei A2
200
93
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 117011 Zylinder...
117011
rostfreier Stahl
rostfrei A2
100
93
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 117014 Zylinder...
117014
rostfreier Stahl
rostfrei A2
200
93
4.000
3.141
0.700
45.000
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 117013 Zylinder...
117013
rostfreier Stahl
rostfrei A2
100
93
4.000
3.141
0.700
45.000
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 117017 Zylinder...
117017
rostfreier Stahl
rostfrei A2
200
93
4.000
3.141
0.700
50.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 117016 Zylinder...
117016
rostfreier Stahl
rostfrei A2
100
93
4.000
3.141
0.700
50.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 320402 Zylinder...
320402
rostfreier Stahl
rostfrei A2
200
93
4.000
3.141
0.700
55.000
20.000
31.500
35.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 161370 Zylinder...
161370
rostfreier Stahl
rostfrei A2
100
93
4.000
3.141
0.700
60.000
20.000
36.500
40.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 93 306868 Zylinder...
306868
rostfreier Stahl
rostfrei A2
200
93
5.000
4.019
0.800
30.000
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 93 117047 Zylinder...
117047
rostfreier Stahl
rostfrei A2
100
93
5.000
4.019
0.800
30.000
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 93 117051 Zylinder...
117051
rostfreier Stahl
rostfrei A2
200
93
5.000
4.019
0.800
35.000
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 93 117050 Zylinder...
117050
rostfreier Stahl
rostfrei A2
100
93
5.000
4.019
0.800
35.000
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 93 306869 Zylinder...
306869
rostfreier Stahl
rostfrei A2
200
93
5.000
4.019
0.800
40.000
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 93 117053 Zylinder...
117053
rostfreier Stahl
rostfrei A2
100
93
5.000
4.019
0.800
40.000
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 93 117056 Zylinder...
117056
rostfreier Stahl
rostfrei A2
200
93
5.000
4.019
0.800
45.000
22.000
19.000
23.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 603 - FN 250 - rostfrei A2 - Mushroom head square neck bolts (Cup squar...
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 525 - rostfrei A2 - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 8706 - Hex socket head cap screws fully threaded with TufLok® patch (DIN...
Bossard Catalog
31.10.2023
DIN 916 (ISO 4029) - FN 139 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 121 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 125 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 92 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
ISO 4762 - Steel 8.8 VZD
Böllhoff
26.10.2021
DIN 912 (ISO 4762) - FN 122 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 84 - FN 330 - rostfrei A2 - Cylinder head screws, ISO 1207
SFS Group Schweiz AG
17.06.2024
DIN 912 - Steel 10.9
Böllhoff
26.10.2021
DIN 7 - Stainless steel A4
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表