您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 933 (ISO 4017) - FN 94 - 10.9, schwarz - Hexagon set screws with thread to head, product classes A and B
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_o_s
DIN 933
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_o_s/din_933/st/din_933_s10_9schwarz.prj},{NB=SFS FN 94 331567 Sechskantschraube DIN 933 Stahl 10.9 schwarz M12x35},{ARTNR=331567},{WERKSTOFF=Stahl},{GUETE=10.9},{OBERFLAECHE=schwarz},{VERPACKUNG=100},{SFSNR=94},{D=12.000},{D3=9.853},{P=1.750},{L=35.000},{PK=A},{C=0.600},{DA=13.700},{DW=17.400},{E=21.100},{K=7.500},{R=0.600},{S=19.000},{X=2.200},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DW
Diameter
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
X
Thread rudiment
[mm]
SFS FN 94 294512 Sechskan...
294512
Stahl
10.9
schwarz
500
94
6.000
4.773
1.000
10.000
7.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 94 199898 Sechskan...
199898
Stahl
10.9
schwarz
500
94
6.000
4.773
1.000
12.000
9.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 94 122129 Sechskan...
122129
Stahl
10.9
schwarz
500
94
6.000
4.773
1.000
16.000
13.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 94 122130 Sechskan...
122130
Stahl
10.9
schwarz
500
94
6.000
4.773
1.000
20.000
17.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 94 331563 Sechskan...
331563
Stahl
10.9
schwarz
200
94
8.000
6.466
1.250
16.000
12.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 122133 Sechskan...
122133
Stahl
10.9
schwarz
100
94
8.000
6.466
1.250
16.000
12.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 122136 Sechskan...
122136
Stahl
10.9
schwarz
200
94
8.000
6.466
1.250
20.000
16.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 122135 Sechskan...
122135
Stahl
10.9
schwarz
100
94
8.000
6.466
1.250
20.000
16.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 331564 Sechskan...
331564
Stahl
10.9
schwarz
200
94
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 122137 Sechskan...
122137
Stahl
10.9
schwarz
100
94
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 331565 Sechskan...
331565
Stahl
10.9
schwarz
200
94
8.000
6.466
1.250
30.000
26.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 122138 Sechskan...
122138
Stahl
10.9
schwarz
100
94
8.000
6.466
1.250
30.000
26.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 122139 Sechskan...
122139
Stahl
10.9
schwarz
200
94
8.000
6.466
1.250
35.000
31.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 94 122142 Sechskan...
122142
Stahl
10.9
schwarz
200
94
10.000
8.160
1.500
20.000
15.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 122141 Sechskan...
122141
Stahl
10.9
schwarz
100
94
10.000
8.160
1.500
20.000
15.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 122144 Sechskan...
122144
Stahl
10.9
schwarz
200
94
10.000
8.160
1.500
25.000
20.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 122146 Sechskan...
122146
Stahl
10.9
schwarz
200
94
10.000
8.160
1.500
30.000
25.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 122145 Sechskan...
122145
Stahl
10.9
schwarz
100
94
10.000
8.160
1.500
30.000
25.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 122147 Sechskan...
122147
Stahl
10.9
schwarz
100
94
10.000
8.160
1.500
35.000
30.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 331915 Sechskan...
331915
Stahl
10.9
schwarz
100
94
10.000
8.160
1.500
40.000
35.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 279602 Sechskan...
279602
Stahl
10.9
schwarz
100
94
10.000
8.160
1.500
40.000
35.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 340192 Sechskan...
340192
Stahl
10.9
schwarz
100
94
10.000
8.160
1.500
45.000
40.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 340193 Sechskan...
340193
Stahl
10.9
schwarz
100
94
10.000
8.160
1.500
50.000
45.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
SFS FN 94 122150 Sechskan...
122150
Stahl
10.9
schwarz
100
94
12.000
9.853
1.750
25.000
19.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
SFS FN 94 122149 Sechskan...
122149
Stahl
10.9
schwarz
100
94
12.000
9.853
1.750
25.000
19.750
5.250
0.600
13.700
17.400
21.100
7.500
0.600
19.000
2.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 933 (ISO 4017) - FN 102 - 8.8, blank - Hexagon set screws with thread t...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 108 - 8.8, verzinkt gelb - Sechskantschrauben mit G...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 97 - 8.8, feuerverzinkt - Hexagon set screws with t...
SFS Group Schweiz AG
17.06.2024
DIN 933 - Steel 10.9
Böllhoff
26.10.2021
DIN 933 - Hexagon bolt ,8.8 VZ
Maschinenbau Kitz
02.05.2024
BN 879 - FN 594 - schwarz - Spannstift
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 105 - 5.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 118 - 8.8, schwarz - Hexagon set screws with shank,...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
DIN 933 - Steel 8.8
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表