您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® MSK-M for SILVYN® EDU-AS / AS-P / EMC AS-CU
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems metal
Galvanized steel versions
SILVYN® MSK-M US
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_metall/silvyn_as_edu_as_as_p/silvyn_msk_m_us/silvyn_msk_m_edu_as_as_p_emc_as_cu.prj},{NB=SILVYN MSK-M fuer SILVYN EDU-AS / AS-P / EMC AS-CU Art. Nr. 55506093},{EAN=4044773456349},{ATN=55506093},{ARTB=SILVYN MSK-M M25x1.5 EDU},{M=M25x1.5},{MNDM=25.000},{SW1=29},{SW2=29},{SW3=29},{A=31.9},{C=55.5},{D=8.0},{F=9-17},{E=15.5},{WG=102.60},{VPE=5},{VER=4.000},{FMAX=17.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Gewinde
ⁿ/ₐ
SW1
Width across flat intermediate support
[mm]
SW2
Width across flat acorn nut
[mm]
SW3
Width across flat pressure nut
[mm]
A
Outer diameter
[mm]
C
Overall length
[mm]
D
Thread depth
[mm]
F
Clamping unit
[mm]
E
Smallest inner diameter bushing
[mm]
WG
weight
[g]
VPE
Packing [piece]
[ST]
SILVYN® MSK-M for SILVYN®...
4044773456318
55506090
SILVYN MSK-M M12x1.5 EDU
M12x1.5
16
16
17
17.6
43.5
6.5
3-7
6.0
31.67
5
SILVYN® MSK-M for SILVYN®...
4044773456325
55506091
SILVYN MSK-M M16x1.5 EDU
M16x1.5
20
20
21
23.0
47.0
7.0
4.5-10
8.5
49.24
5
SILVYN® MSK-M for SILVYN®...
4044773456332
55506092
SILVYN MSK-M M20x1.5 EDU
M20x1.5
24
24
25
27.0
52.5
8.5
7-13
11.5
71.56
5
SILVYN® MSK-M for SILVYN®...
4044773456349
55506093
SILVYN MSK-M M25x1.5 EDU
M25x1.5
29
29
29
31.9
55.5
8.0
9-17
15.5
102.60
5
SILVYN® MSK-M for SILVYN®...
4044773456356
55506094
SILVYN MSK-M M32x1.5 EDU
M32x1.5
36
36
36
39.6
71.5
9.0
11-21
20.5
188.00
5
SILVYN® MSK-M for SILVYN®...
4044773456363
55506095
SILVYN MSK-M M40x1.5 EDU
M40x1.5
45
45
45
49.5
75.5
9.0
19-28
27.5
303.50
1
SILVYN® MSK-M for SILVYN®...
4044773456370
55506096
SILVYN MSK-M M50x1.5 EDU
M50x1.5
54
54
54
59.0
81.0
10.0
27-35
36.5
414.50
1
SILVYN® MSK-M for SILVYN®...
4044773456301
55506097
SILVYN MSK-M M63x1.5 EDU
M63x1.5
67
67
66
73.5
87.0
15.0
34-45
47.5
650.10
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表