您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SAC 002 - V-ring seals, globally valid
SKF
Seals
Power transmission seals
V-ring seals
Powered by
CAD模型選擇
{skf/seals/power_transmission_seals/v-ring_seals/sac_002.prj},{NB=SKF_7 VS R},{DESIGNATION=7 VS R},{DN=VS},{DD1OVER=6.500},{DD1=8.000},{DD=6.000},{BB1=3.900},{BB=5.200},{CC=2.000},{B1=4.500},{SUPPRESS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DN
Design
ⁿ/ₐ
DD1OVER
d1 over - Shaft diameter range (over)
[mm]
DD1
d1 incl. - Shaft diameter range
[mm]
DD
d - Seal inside diameter, free state
[mm]
BB
b - Nominal seal width
[mm]
SKF_1250 VA R
1250 VA R
VA
1215.000
1270.000
1135.000
25.000
SKF_18 VS V
18 VS V
VS
17.500
19.000
16.000
7.700
SKF_180 VS V
180 VS V
VS
175.000
185.000
162.000
20.500
SKF_980 VRME R
980 VRME R
VRME
977.000
988.000
942.000
65.000
SKF_1240 VE R
1240 VE R
VE
1225.000
1245.000
1176.000
65.000
SKF_6 VA R
6 VA R
VA
5.500
6.500
5.000
3.700
SKF_10 VS R
10 VS R
VS
9.500
11.500
9.000
7.700
SKF_900 VA R
900 VA R
VA
875.000
920.000
825.000
25.000
SKF_6 VA V
6 VA V
VA
5.500
6.500
5.000
3.700
SKF_40 VA R
40 VA R
VA
38.000
43.000
36.000
9.000
SKF_380 VE R
380 VE R
VE
380.000
385.000
371.000
65.000
SKF_10 VS V
10 VS V
VS
9.500
11.500
9.000
7.700
SKF_1300 VE R
1300 VE R
VE
1295.000
1315.000
1240.000
65.000
SKF_35 VS R
35 VS R
VS
33.000
36.000
31.000
10.500
SKF_900 VA V
900 VA V
VA
875.000
920.000
825.000
25.000
SKF_40 VA V
40 VA V
VA
38.000
43.000
36.000
9.000
SKF_65 VA R
65 VA R
VA
63.000
68.000
58.000
9.000
SKF_1600 VL R
1600 VL R
VL
1575.000
1625.000
1450.000
10.500
SKF_35 VS V
35 VS V
VS
33.000
36.000
31.000
10.500
SKF_490 VE R
490 VE R
VE
490.000
495.000
478.000
65.000
SKF_1325 VE R
1325 VE R
VE
1315.000
1340.000
1259.000
65.000
SKF_340 VRME R
340 VRME R
VRME
340.000
345.000
333.000
65.000
SKF_13 VA R
13 VA R
VA
12.500
13.500
11.700
5.500
SKF_1750 VE R
1750 VE R
VE
1720.000
1765.000
1632.000
65.000
SKF_65 VA V
65 VA V
VA
63.000
68.000
58.000
9.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表