您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SKF-366T - Linear Rails & Channels - Profile Guide Rail
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Linear Shafts, Rails & Blocks
Linear Channels, Rails & Tracks
Linear Rails & Channels
Linear Rails & Channels - Profile Guide Rail
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07030000/l4_d07030100/l5_d07030101/p040990/skf-366t.prj},{NB=SKF-376T},{PN=SKF-376T},{AMERSID=1091703},{APACID=-},{EMEAID=-},{TYPE=Profile Guide Rail},{B=9.0},{A6=28},{A1=26},{CBDIA=14.0},{CBHDIA=9.0},{CBELOC=20},{CBCTCLOC=80},{LEN=440},{MS=Metric},{SER=LLTHR},{A2=16.285},{A3=13.000},{A4=1.500},{A5=0.500},{A7=21.400},{A8=20.000},{A9=11.000},{A10=45.000},{CBDEP=12.200},{CBTANG=30.000},{CBBANG=45.000},{CBTCHT=0.577},{CBBCHT=0.500},{H5=U},{H6=U},{H7=S},{H8=S},{H9=S},{H10=S},{H11=S},{H12=S},{H13=S},{H14=S},{H15=S},{H16=S},{H17=S},{H18=S},{H19=S},{H20=S},{H21=S},{H22=S},{H23=S},{H24=S},{H25=S},{H26=S},{H27=S},{H28=S},{H29=S},{H30=S},{H31=S},{H32=S},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
B
B Rail Height (Below Carriage)
ⁿ/ₐ
A6
N Rail Width
[mm]
A1
P Rail Height
[mm]
CBDIA
Q Rail Counterbore Size
[mm]
CBHDIA
R Rail Hole Size
[mm]
CBELOC
S Rail Hole Spacing (From End)
[mm]
CBCTCLOC
T Rail Hole Spacing (Along Length)
[mm]
LEN
U Rail Length
[mm]
MS
Measurement System
ⁿ/ₐ
SER
Series Number
ⁿ/ₐ
SKF-366T
SKF-366T
1091694
-
-
Profile Guide Rail
4.6
15
14
7.5
4.5
20
60
220
Metric
LLTHR
SKF-367T
SKF-367T
1091695
-
-
Profile Guide Rail
4.6
15
14
7.5
4.5
20
60
460
Metric
LLTHR
SKF-368T
SKF-368T
1091696
-
-
Profile Guide Rail
4.6
15
14
7.5
4.5
20
60
820
Metric
LLTHR
SKF-369T
SKF-369T
1091697
-
-
Profile Guide Rail
5.0
20
18
9.5
6.0
20
60
280
Metric
LLTHR
SKF-370T
SKF-370T
1091698
-
-
Profile Guide Rail
5.0
20
18
9.5
6.0
20
60
640
Metric
LLTHR
SKF-371T
SKF-371T
1091699
-
-
Profile Guide Rail
5.0
20
18
9.5
6.0
20
60
1000
Metric
LLTHR
SKF-372T
SKF-372T
1091700
-
-
Profile Guide Rail
7.0
23
22
11.0
7.0
20
60
340
Metric
LLTHR
SKF-374T
SKF-374T
1091701
-
-
Profile Guide Rail
7.0
23
22
11.0
7.0
20
60
1240
Metric
LLTHR
SKF-375T
SKF-375T
1091702
-
-
Profile Guide Rail
7.0
23
22
11.0
7.0
20
60
1600
Metric
LLTHR
SKF-376T
SKF-376T
1091703
-
-
Profile Guide Rail
9.0
28
26
14.0
9.0
20
80
440
Metric
LLTHR
SKF-377T
SKF-377T
1091704
-
-
Profile Guide Rail
9.0
28
26
14.0
9.0
20
80
760
Metric
LLTHR
SKF-378T
SKF-378T
1091705
-
-
Profile Guide Rail
9.0
28
26
14.0
9.0
20
80
1240
Metric
LLTHR
SKF-379T
SKF-379T
1091706
-
-
Profile Guide Rail
9.0
28
26
14.0
9.0
20
80
1640
Metric
LLTHR
SKF-380T
SKF-380T
1091707
-
-
Profile Guide Rail
9.0
28
26
14.0
9.0
20
80
2040
Metric
LLTHR
SKF-381T
SKF-381T
1091708
-
-
Profile Guide Rail
9.0
28
26
14.0
9.0
20
80
2520
Metric
LLTHR
SKF-382T
SKF-382T
1091709
-
-
Profile Guide Rail
9.5
34
29
14.0
9.0
20
80
440
Metric
LLTHR
SKF-383T
SKF-383T
1091710
-
-
Profile Guide Rail
9.5
34
29
14.0
9.0
20
80
760
Metric
LLTHR
SKF-384T
SKF-384T
1091711
-
-
Profile Guide Rail
9.5
34
29
14.0
9.0
20
80
1240
Metric
LLTHR
SKF-385T
SKF-385T
1091712
-
-
Profile Guide Rail
9.5
34
29
14.0
9.0
20
80
1640
Metric
LLTHR
SKF-386T
SKF-386T
1091713
-
-
Profile Guide Rail
9.5
34
29
14.0
9.0
20
80
2040
Metric
LLTHR
SKF-387T
SKF-387T
1091714
-
-
Profile Guide Rail
9.5
34
29
14.0
9.0
20
80
2520
Metric
LLTHR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表