您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BE1 001 002 - Thrust ball bearings, double direction
SKF
Bearings units and housings
Ball bearings
Thrust ball bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/ball_bearings/thrust_ball_bearings/be1_001_002.prj},{NB=SKF_52211},{DESIGNATION=52211},{WASHER=},{DD=45.000},{D=90.000},{H=45.000},{H1=0.000},{D1=57.000},{D2=0.000},{D3=0.000},{B=10.000},{C=0.000},{R=0.000},{S=0.000},{R12=1.000},{R34=0.600},{PITCH=72.500},{DW=12.500},{ALPHA=90.000},{DDA=55},{DAMAX=69},{RAMAX=1},{RBMAX=0.6},{LOAD1=58.5},{LOAD2=134},{LOAD3=4.9},{SPEED1=2200},{SPEED2=3000},{LOAD4=0.11},{Z=14.000},{II=2.000},{MASS=1.1},{BEARING=52211},{POPULAR=Yes},{DESIGN=tbb2},{RING2=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
H
H - Height
[mm]
H1
H1 - Height bearing including seat washer
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Speed rating - Reference speed
[r/min]
SPEED2
Speed rating - Limiting speed
[r/min]
BEARING
Designation bearing
ⁿ/ₐ
RING2
Seat washer
ⁿ/ₐ
SKF_52202
52202
10.000
32.000
22.000
0.000
15.9
25
0.915
5300
7500
52202
SKF_52204
52204
15.000
40.000
26.000
0.000
21.2
37.5
1.4
4300
6000
52204
SKF_52205
52205
20.000
47.000
28.000
0.000
26.5
50
1.86
3800
5300
52205
SKF_52305
52305
20.000
52.000
34.000
0.000
34.5
60
2.24
3200
4500
52305
SKF_52406
52406
20.000
70.000
52.000
0.000
70.2
122
4.5
2200
3200
52406
SKF_52306
52306
25.000
60.000
38.000
0.000
35.8
65.5
2.4
2800
4000
52306
SKF_52206
52206
25.000
52.000
29.000
0.000
25.1
51
1.86
3600
5000
52206
SKF_52407
52407
25.000
80.000
59.000
0.000
76.1
137
5.1
2000
2800
52407
SKF_54306
54306
25.000
60.000
41.300
46.000
35.8
65.5
2.4
2800
3800
54306
U 306
SKF_52307
52307
30.000
68.000
44.000
0.000
49.4
96.5
3.55
2400
3400
52307
SKF_52308
52308
30.000
78.000
49.000
0.000
61.8
122
4.5
2200
3000
52308
SKF_52208
52208
30.000
68.000
36.000
0.000
44.2
96.5
3.6
2800
3800
52208
SKF_52207
52207
30.000
62.000
34.000
0.000
35.1
73.5
2.7
3000
4300
52207
SKF_52408
52408
30.000
90.000
65.000
0.000
95.6
183
6.8
1800
2400
52408
SKF_54307
54307
30.000
68.000
47.200
52.000
49.4
96.5
3.55
2400
3400
54307
U 307
SKF_54308
54308
30.000
78.000
54.100
59.000
61.8
122
4.5
2200
3000
54308
U 308
SKF_54207
54207
30.000
62.000
37.800
42.000
35.1
73.5
2.7
2800
4000
54207
U 207
SKF_52209
52209
35.000
73.000
37.000
0.000
39
86.5
3.2
2600
3600
52209
SKF_52309
52309
35.000
85.000
52.000
0.000
76.1
153
5.6
2000
2800
52309
SKF_52409
52409
35.000
100.000
72.000
0.000
124
240
9
1600
2200
52409
SKF_54309
54309
35.000
85.000
56.200
62.000
76.1
153
5.6
1900
2800
54309
U 309
SKF_54209
54209
35.000
73.000
39.600
45.000
39
86.5
3.2
2600
3600
54209
U 209
SKF_54409
54409
35.000
100.000
78.900
86.000
124
240
9
1500
2000
54409
U 409
SKF_52310
52310
40.000
95.000
58.000
0.000
81.9
170
6.3
1800
2600
52310
SKF_52210
52210
40.000
78.000
39.000
0.000
49.4
116
4.3
2400
3400
52210
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表