您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BB1 504 - Hybrid deep groove ball bearings, single row
SKF
Bearings units and housings
Engineered products
Hybrid bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/engineered_products/hybrid_bearings/bb1_504.prj},{NB=SKF_6203/HC5C3},{DESIGNATION=6203/HC5C3},{SUPPRESS=},{DD=17.000},{D=40.000},{B=12.000},{DD1=24.500},{DD2=0.000},{D1=32.700},{D2=0.000},{R12=0.600},{PITCH=28.500},{DW=6.747},{DDAMIN=21.2},{DDAMAX=},{DAMAX=35.8},{RAMAX=0.600},{LOAD1=9.560},{LOAD2=4.750},{LOAD3=0.146},{SPEED1=45000},{SPEED2=28000},{Z=8},{II=1},{MASS=0.065},{BEARING=6203/HC5C3},{DESIGN=},{SEAL=No seals},{SEALX=Without},{GN=},{POPULAR=},{R12A=0.6},{LOAD1X=},{LOAD2X=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Width
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Reference speed
[r/min]
SPEED2
Limiting speed
[r/min]
BEARING
Bearing designation
ⁿ/ₐ
SKF_6311/HC5C3
6311/HC5C3
55.000
120.000
29.000
71.500
45.000
1.370
14000
9000
6311/HC5C3
SKF_6320/HC5C3
6320/HC5C3
100.000
215.000
47.000
174.000
140.000
3.450
8000
5000
6320/HC5C3
SKF_6314/HC5C3
6314/HC5C3
70.000
150.000
35.000
104.000
68.000
2.000
11000
7500
6314/HC5C3
SKF_6204-2RSLTN9/HC5C3WT
6204-2RSLTN9/HC5C3WT
20.000
47.000
14.000
12.700
6.550
0.204
38000
18000
6204-2RSLTN9/HC5C3WT
SKF_6001-2RSLTN9/HC5C3WT
6001-2RSLTN9/HC5C3WT
12.000
28.000
8.000
5.070
2.360
0.072
63000
30000
6001-2RSLTN9/HC5C3WT
SKF_6201-2RSLTN9/HC5C3WT
6201-2RSLTN9/HC5C3WT
12.000
32.000
10.000
6.890
3.100
0.095
60000
28000
6201-2RSLTN9/HC5C3WT
SKF_6318/HC5C3
6318/HC5C3
90.000
190.000
43.000
143.000
108.000
2.800
9000
5600
6318/HC5C3
SKF_6220/HC5C3
6220/HC5C3
100.000
180.000
34.000
124.000
93.000
2.450
9000
5600
6220/HC5C3
SKF_6211/HC5C3
6211/HC5C3
55.000
100.000
21.000
43.600
29.000
0.900
16000
10000
6211/HC5C3
SKF_6202-2RSLTN9/HC5C3WT
6202-2RSLTN9/HC5C3WT
15.000
35.000
11.000
7.800
3.750
0.116
50000
24000
6202-2RSLTN9/HC5C3WT
SKF_608-2RSLTN9/HC5C3WTF1
608-2RSLTN9/HC5C3WTF1
8.000
22.000
7.000
3.250
1.370
0.043
85000
38000
608-2RSLTN9/HC5C3WTF1
SKF_6205-2RSLTN9/HC5C3WT
6205-2RSLTN9/HC5C3WT
25.000
52.000
15.000
14.000
7.800
0.245
32000
15000
6205-2RSLTN9/HC5C3WT
SKF_6200-2RSLTN9/HC5C3WT
6200-2RSLTN9/HC5C3WT
10.000
30.000
9.000
5.070
2.360
0.072
63000
30000
6200-2RSLTN9/HC5C3WT
SKF_6203-2RSLTN9/HC5C3WT
6203-2RSLTN9/HC5C3WT
17.000
40.000
12.000
9.560
4.750
0.146
45000
20000
6203-2RSLTN9/HC5C3WT
SKF_607-2RSLTN9/HC5C3WTF1
607-2RSLTN9/HC5C3WTF1
7.000
19.000
6.000
2.210
0.950
0.029
90000
43000
607-2RSLTN9/HC5C3WTF1
SKF_6002-2RSLTN9/HC5C3WT
6002-2RSLTN9/HC5C3WT
15.000
32.000
9.000
5.590
2.850
0.088
56000
26000
6002-2RSLTN9/HC5C3WT
SKF_6210/HC5C3
6210/HC5C3
50.000
90.000
20.000
35.100
23.200
0.720
18000
12000
6210/HC5C3
SKF_6000-2RSLTN9/HC5C3WT
6000-2RSLTN9/HC5C3WT
10.000
26.000
8.000
4.620
1.960
0.061
70000
34000
6000-2RSLTN9/HC5C3WT
SKF_6312/HC5C3
6312/HC5C3
60.000
130.000
31.000
81.900
52.000
1.600
13000
8500
6312/HC5C3
SKF_6005-2RSLTN9/HC5C3WT
6005-2RSLTN9/HC5C3WT
25.000
47.000
12.000
11.200
6.550
0.200
36000
16000
6005-2RSLTN9/HC5C3WT
SKF_6003-2RSLTN9/HC5C3WT
6003-2RSLTN9/HC5C3WT
17.000
35.000
10.000
6.050
3.250
0.100
50000
22000
6003-2RSLTN9/HC5C3WT
SKF_6004-2RSLTN9/HC5C3WT
6004-2RSLTN9/HC5C3WT
20.000
42.000
12.000
9.360
5.000
0.156
43000
19000
6004-2RSLTN9/HC5C3WT
SKF_6213/HC5C3
6213/HC5C3
65.000
120.000
23.000
55.900
40.500
1.250
14000
8500
6213/HC5C3
SKF_6212/HC5C3
6212/HC5C3
60.000
110.000
22.000
52.700
36.000
1.120
15000
9500
6212/HC5C3
SKF_6219/HC5C3
6219/HC5C3
95.000
170.000
32.000
108.000
81.500
2.200
9500
6000
6219/HC5C3
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表