您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SKF-8100 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Flange Bearings
Flange Bearings - Four-Bolt Flange, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/p040385/skf-8100_asmtab.prj},{NB=SKF-8210},{PN=SKF-8210},{AMERSID=1046017},{APACID=-},{EMEAID=-},{BORE=1 },{LOADRATING=3.150},{A=3 3/ 4},{B=2 3/ 4},{C= 15/32},{D=1 3/16},{E=1 11/16},{J=2 3/4 },{K= 3/ 4},{Y= 15/32},{CONF1=SKF-8210},{CONF2=Default},{CONF3=SKF-8210},{STATESKF8100BEAR=S},{STATESKF8190BEAR=R},{PPATH=p040385_asm_dir/skf-8100/skf-8100_asmtpl.prj},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BORE
Bore
[Inch]
LOADRATING
Load Rating
ⁿ/ₐ
A
A Width
[Inch]
B
B Hole Spacing
[Inch]
C
C Flange Thickness
[Inch]
D
D Flange Height
[Inch]
E
E Height
[Inch]
J
J Bearing Location
[Inch]
K
K Bearing Center
[Inch]
Y
Y Bearing Offset
[Inch]
SKF-8100
SKF-8100
1046007
-
-
1/ 2
2.150
3
2 1/8
25/64
59/64
1 7/32
2 1/8
19/32
1/ 8
SKF-8105
SKF-8105
1046008
-
-
5/ 8
2.150
3
2 1/8
25/64
59/64
1 7/32
2 1/8
19/32
1/ 8
SKF-8110
SKF-8110
1046009
-
-
3/ 4
2.860
3 3/ 8
2 1/ 2
7/16
1 5/31
1 15/32
2 3/8
3/ 4
1/ 4
SKF-8115
SKF-8115
1091869
-
-
7/ 8
3.150
3 3/ 4
2 3/ 4
15/32
1 3/16
1 17/32
2 3/4
3/ 4
3/16
SKF-8120
SKF-8120
1091870
-
-
15/16
3.150
3 3/ 4
2 3/ 4
15/32
1 3/16
1 17/32
2 3/4
3/ 4
3/16
SKF-8125
SKF-8125
1046010
-
-
1
3.150
3 3/ 4
2 3/ 4
15/32
1 3/16
1 17/32
2 3/4
3/ 4
3/16
SKF-8130
SKF-8130
1091871
-
-
1 1/ 8
4.390
4 1/ 4
3 1/ 4
33/64
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8135
SKF-8135
1091872
-
-
1 3/16
4.390
4 1/ 4
3 1/ 4
33/64
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8140
SKF-8140
1046011
-
-
1 1/ 4
4.390
4 1/ 4
3 1/ 4
33/64
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8145
SKF-8145
1046012
-
-
1 1/ 4
5.740
4 41/64
3 5/ 8
33/64
1 23/64
1 13/16
3 5/ 8
13/16
1/ 8
SKF-8150
SKF-8150
1046013
-
-
1 3/ 8
5.740
4 41/64
3 5/ 8
33/64
1 23/64
1 13/16
3 5/ 8
13/16
1/ 8
SKF-8155
SKF-8155
1091873
-
-
1 7/16
5.740
4 41/64
3 5/ 8
33/64
1 23/64
1 13/16
3 5/ 8
13/16
1/ 8
SKF-8160
SKF-8160
1046014
-
-
1 1/ 2
6.910
5 1/ 8
4
35/64
1 33/64
2 3/32
4
29/32
5/32
SKF-8165
SKF-8165
1091874
-
-
1 11/16
7.470
5 25/64
4 1/ 8
35/64
1 17/32
2 3/32
4 1/ 4
29/32
5/32
SKF-8170
SKF-8170
1091875
-
-
1 15/16
7.900
5 5/ 8
4 3/ 8
19/32
1 11/16
2 5/16
4 5/ 8
1 1/32
9/32
SKF-8175
SKF-8175
1046015
-
-
2
9.810
6 3/ 8
5 1/ 8
5/ 8
1 7/ 8
2 15/32
5
1 5/32
11/32
SKF-8180
SKF-8180
1091876
-
-
2 3/16
9.810
6 3/ 8
5 1/ 8
5/ 8
1 7/ 8
2 15/32
5
1 5/32
11/32
SKF-8185
SKF-8185
1046016
-
-
2 7/16
11.900
6 7/ 8
5 5/ 8
43/64
2 3/64
2 27/32
5 1/ 2
1 9/32
9/32
SKF-8195
SKF-8195
1091877
-
-
3/ 4
2.860
3 3/ 8
2 1/ 2
13/32
1 3/16
1 11/16
2 3/8
3/ 4
29/64
SKF-8200
SKF-8200
1091878
-
-
7/ 8
3.150
3 3/ 4
2 3/ 4
7/16
1 3/16
1 11/16
2 3/4
3/ 4
15/32
SKF-8210
SKF-8210
1046017
-
-
1
3.150
3 3/ 4
2 3/ 4
15/32
1 3/16
1 11/16
2 3/4
3/ 4
15/32
SKF-8215
SKF-8215
1046018
-
-
1 1/ 8
4.390
4 1/ 4
3 1/ 4
15/32
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8220
SKF-8220
1091879
-
-
1 3/16
4.390
4 1/ 4
3 1/ 4
33/64
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8225
SKF-8225
1091880
-
-
1 1/ 4
4.390
4 1/ 4
3 1/ 4
33/64
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8230
SKF-8230
1091881
-
-
1 1/ 4
5.740
4 5/ 8
3 5/ 8
33/64
1 3/ 8
1 31/32
3 5/8
13/16
7/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AYF_001HC_HH_HY - Y-bearing square flanged units
SKF
13.06.2024
SKF-8325 - Flange Bearings - Two-Bolt Flange, Metal
Essentra Components
19.04.2016
SKF-437 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
19.04.2016
SKF-437 - Flange Bearings - Four-Bolt Flange, Metal
Reid Supply
22.02.2022
AYF_501_601 - HIGH TEMPERATURE BEARINGS AND BEARING UNITS
SKF
06.06.2024
AFC_1000 - Square and triangular flanged roller bearing units
SKF
06.06.2024
Cover with Rubber seal
NTN Corporation
17.10.2023
24210 - Pillow block bearing pedestal type UCP
norelem
30.05.2024
Shielded type ZZ
NTN Corporation
17.10.2023
AYT_001HC_HY - Y-bearing take-up units
SKF
06.06.2024
IP-29 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
19.04.2016
SKF-455 - Flange Bearings - Two-Bolt Flange, Metal
Essentra Components
19.04.2016
IP-142 - Flange Bearings - Four-Bolt Flange, Thermoplastic
Essentra Components
19.04.2016
Cover with Rubber seal
NTN Corporation
03.10.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表