您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SPL 002 - End Covers
SKF
Bearings units and housings
Bearing housings
housing_accessories
end_covers
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/housing_accessories/end_covers/spl_002.prj},{NB=SKF_ETS 68},{DESIGNATION=ETS 68},{D=356.000},{B=21.000},{PCM=Cast iron with silicone element},{MASS=9.1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
D
D - Diameter
[mm]
B
B - Width
[mm]
PCM
PCM - Primary cover material
ⁿ/ₐ
MASS
Mass
[kg]
SKF_ASNH 216
ASNH 216
117.500
5.000
Polypropylene (PP)
0.034
SKF_ASNH 217
ASNH 217
121.600
5.000
Polypropylene (PP)
0.036
SKF_ASNH 505
ASNH 505
40.200
5.000
Polypropylene (PP)
0.005
SKF_ASNH 218
ASNH 218
129.600
5.000
Polypropylene (PP)
0.042
SKF_ASNH 517
ASNH 517
107.000
5.000
Polypropylene (PP)
0.028
SKF_ASNH 518-615
ASNH 518-615
112.000
5.000
Polypropylene (PP)
0.031
SKF_ASNH 509
ASNH 509
65.400
5.000
Polypropylene (PP)
0.011
SKF_ASNH 515-612
ASNH 515-612
96.500
5.000
Polypropylene (PP)
0.023
SKF_ASNH 520-617
ASNH 520-617
148.600
6.000
Polypropylene (PP)
0.073
SKF_ASNH 506-605
ASNH 506-605
45.200
5.000
Polypropylene (PP)
0.006
SKF_ASNH 519-616
ASNH 519-616
142.100
6.000
Polypropylene (PP)
0.068
SKF_ASNH 526
ASNH 526
178.600
6.000
Polypropylene (PP)
0.107
SKF_ASNH 512-610
ASNH 512-610
81.500
5.000
Polypropylene (PP)
0.017
SKF_ASNH 524-620
ASNH 524-620
168.600
6.000
Polypropylene (PP)
0.095
SKF_ASNH 510-608
ASNH 510-608
71.400
5.000
Polypropylene (PP)
0.013
SKF_ASNH 528
ASNH 528
188.800
6.000
Polypropylene (PP)
0.119
SKF_ASNH 516-613
ASNH 516-613
102.000
5.000
Polypropylene (PP)
0.026
SKF_ASNH 507-606
ASNH 507-606
55.400
5.000
Polypropylene (PP)
0.008
SKF_ASNH 530
ASNH 530
203.800
6.000
Polypropylene (PP)
0.14
SKF_ASNH 513-611
ASNH 513-611
86.500
5.000
Polypropylene (PP)
0.019
SKF_ASNH 511-609
ASNH 511-609
76.400
5.000
Polypropylene (PP)
0.015
SKF_ASNH 532
ASNH 532
213.800
6.000
Polypropylene (PP)
0.155
SKF_ASNH 522-619
ASNH 522-619
158.600
6.000
Polypropylene (PP)
0.084
SKF_ASNH 508-607
ASNH 508-607
60.400
5.000
Polypropylene (PP)
0.009
SKF_ETS 92
ETS 92
477.000
21.000
Cast iron with silicone e...
17.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表