您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
ANL 005 - KMK lock nuts with an integral locking device
SKF
Bearings units and housings
Bearing accessories
Lock nuts
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_accessories/lock_nuts/anl_005.prj},{NB=SKF_KMFE 17},{DESIGNATION=KMFE 17},{G=M85x2},{DD=85.000},{DD3=110.000},{LNB=18.000},{DD1=98.000},{BB=8.000},{HH=3.500},{LOAD=190.0000},{MASS=0.530},{SD=HN 17},{SS=M8},{ST=18.000},{DESIGN=locknut_kme},{DDAMAX=},{B3=4},{B=19},{POPULAR=Yes},{D1=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Lock nut designation
ⁿ/ₐ
DD
d - Thread size
[mm]
DD3
d3 - Outside diameter
[mm]
LNB
B - Width
[mm]
LOAD
Axial static load carrying capacity
[N]
DDAMAX
ⁿ/ₐ
B3
[mm]
B
ⁿ/ₐ
POPULAR
ⁿ/ₐ
D1
ⁿ/ₐ
SKF_KMK 0
KMK 0
10.000
20.000
9.000
9.8000
9
SKF_KMK 1
KMK 1
12.000
22.000
9.000
11.8000
9
SKF_KMK 2
KMK 2
15.000
25.000
9.000
14.6000
9
SKF_KMK 3
KMK 3
17.000
28.000
9.000
19.6000
9
SKF_KMK 4
KMK 4
20.000
32.000
9.000
24.0000
9
SKF_KMK 5
KMK 5
25.000
38.000
9.000
31.5000
9
SKF_KMK 6
KMK 6
30.000
45.000
9.000
36.5000
9
SKF_KMK 7
KMK 7
35.000
52.000
9.000
50.0000
9
SKF_KMK 8
KMK 8
40.000
58.000
11.000
62.0000
11
SKF_KMK 9
KMK 9
45.000
65.000
11.000
78.0000
11
SKF_KMK 10
KMK 10
50.000
70.000
15.000
91.5000
15
SKF_KMK 11
KMK 11
55.000
75.000
15.000
91.5000
15
SKF_KMK 12
KMK 12
60.000
80.000
15.000
95.0000
15
SKF_KMK 13
KMK 13
65.000
85.000
14.000
108.0000
14
SKF_KMK 14
KMK 14
70.000
92.000
14.000
118.0000
14
SKF_KMK 15
KMK 15
75.000
98.000
14.000
134.0000
14
SKF_KMK 16
KMK 16
80.000
105.000
18.000
173.0000
18
SKF_KMK 17
KMK 17
85.000
110.000
18.000
190.0000
18
SKF_KMK 18
KMK 18
90.000
120.000
18.000
216.0000
18
SKF_KMK 19
KMK 19
95.000
125.000
20.000
236.0000
20
SKF_KMK 20
KMK 20
100.000
130.000
20.000
255.0000
20
SKF_KMFE 12
KMFE 12
60.000
80.000
14.000
95.0000
3
14
Yes
SKF_KMFE 22
KMFE 22
110.000
145.000
21.500
310.0000
4
21.5
Yes
SKF_KMFE 13
KMFE 13
65.000
85.000
15.000
108.0000
3
15
Yes
SKF_KMFE 26
KMFE 26
130.000
165.000
28.000
365.0000
7
28
Yes
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表