您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AFC 011-012 AFV 011 AFP 011 - Oval flanged housings for Y-bearings
SKF
Bearings units and housings
Bearing units
Ball bearing units
Y-housings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/ball_bearing_units/y-housings/afc_011-012_afv_011_afp_011.prj},{NB=SKF_FYTJ 508},{PRODUCTID=212200508},{DESIGNATION=FYTJ 508},{SUPPRESS=},{COVER=},{D=80.000},{DAA=88.9},{DB1=97.000},{DB=MIN},{DB2=100.000},{A=36.000},{A1=16.000},{A1B=},{A2=21.000},{A2B=},{A3=3.200},{A5=MIN},{J=144.000},{H=175.000},{L=100.000},{N=16.000},{RG=1/4-28 UNF},{R1=21.500},{DN=6.5},{SWN=7.000},{GN=1/4-28 SAE-LT},{J6=116.000},{J7=16.000},{N4=2.000},{MASS=0.940},{HOUSING=},{G=14.000},{GIN=0.563},{EC=},{AEC=MIN},{DEC=MIN},{D1EC=MIN},{D2EC=MIN},{PPATH=oval_flanged_housings_parts/afc_011-012_afv_011_afp_011_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
D
D - Diameter of spherical seat
[mm]
A
A - Overall width
[mm]
A2
A2 - Axial position of spherical seat (from support surface)
[mm]
H
H - Overall height
[mm]
L
L - Overall length
[mm]
SKF_PFT 40
PFT 40
40.000
81.000
59.000
SKF_FYTBK 507
FYTBK 507
72.000
35.000
156.000
96.000
SKF_PFT 52
PFT 52
52.000
95.000
71.000
SKF_FYTJ 505
FYTJ 505
52.000
27.000
16.000
130.000
68.000
SKF_PFT 72
PFT 72
72.000
122.000
94.000
SKF_PFT 47
PFT 47
47.000
91.000
67.000
SKF_FYTBK 505
FYTBK 505
52.000
30.000
124.000
70.000
SKF_PFT 62
PFT 62
62.000
112.000
84.000
SKF_FYTB 507 M
FYTB 507 M
72.000
34.500
21.000
156.000
96.000
SKF_FYTBK 504
FYTBK 504
47.000
29.500
112.000
60.500
SKF_FYTB 508 M
FYTB 508 M
80.000
38.500
24.000
171.500
102.000
SKF_FYTB 509 M
FYTB 509 M
85.000
39.000
24.000
178.500
111.000
SKF_FYTJ 508
FYTJ 508
80.000
36.000
21.000
175.000
100.000
SKF_FYTBK 506
FYTBK 506
62.000
33.000
142.500
83.000
SKF_FYTJ 510
FYTJ 510
90.000
40.000
22.000
195.000
115.000
SKF_FYTB 503 M
FYTB 503 M
40.000
26.000
17.000
98.500
57.000
SKF_FYTB 505 M
FYTB 505 M
52.000
30.000
19.000
124.000
70.000
SKF_FYTB 506 M
FYTB 506 M
62.000
32.500
20.000
141.500
83.000
SKF_FYTJ 506
FYTJ 506
62.000
30.500
18.000
148.000
80.000
SKF_FYTB 510 M
FYTB 510 M
90.000
43.000
28.000
189.000
116.000
SKF_FYTJ 507
FYTJ 507
72.000
34.000
19.000
161.000
96.000
SKF_FYTJ 509
FYTJ 509
85.000
38.000
22.000
188.000
108.000
SKF_FYTB 504 M
FYTB 504 M
47.000
29.500
19.000
112.000
60.500
SKF_FYTJ 504
FYTJ 504
47.000
25.500
15.000
112.000
60.000
SKF_PFT 80
PFT 80
80.000
148.000
104.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表