您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
COUPLINGS MFJ SH - SH bushings
SKF
Coupling systems
Mechanical friction joints, SH bushings
Powered by
CAD模型選擇
{skf/coupling_systems/mechanical_friction_joints/couplings_mfj_sh.prj},{NB=SKF_SHR 22},{DESIGNATION=SHR 22},{DD=22},{D=42},{D1=49},{L=27},{L1=36.0},{B=9.5},{MV=200},{PA=18},{NOLS=4},{LSS=M 6x12},{MT=8},{COUPLING=SHR 22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation (Slotted)
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
D1
D1 - Outside diameter of nut
[mm]
L
L - Width hub
[mm]
L1
L1 - Assembled width
[mm]
B
B - Width of nut
[mm]
MV
Mv - Max. torque
[N·m]
PA
Pa - Max. axial load
[kN]
LSS
Locking screw, size
ⁿ/ₐ
MT
Mt - Locking screw, tightening torque
[N·m]
SKF_SHT 35
SHT 35
35
60
68
37
49.0
12.5
720
41
M 8x16
18
SKF_SHR 65
SHR 65
65
100
105
70
87.0
17.0
3250
100
M 10x20
34
SKF_SHR 55
SHR 55
55
85
90
60
73.5
14.0
2040
75
M 8x16
18
SKF_SHR 95
SHR 95
95
140
148
105
127.5
22.5
10600
224
M 12x25
60
SKF_SHT 160
SHT 160
160
215
223
160
189.0
29.0
34800
435
M 16x30
140
SKF_SHT 19
SHT 19
19
42
49
27
36.0
9.5
170
18
M 6x12
8
SKF_SHR 24
SHR 24
24
46
53
27
37.0
10.5
325
27
M 6x12
8
SKF_SHR 85
SHR 85
85
125
133
95
116.5
21.5
8000
186
M 12x25
60
SKF_SHR 18
SHR 18
18
42
49
27
36.0
9.5
160
18
M 6x12
8
SKF_SHT 22
SHT 22
22
42
49
27
36.0
9.5
200
18
M 6x12
8
SKF_SHR 48
SHR 48
48
77
83
55
68.8
14.0
1560
65
M 8x16
18
SKF_SHT 140
SHT 140
140
185
191
155
181.0
26.0
24400
349
M 12x25
60
SKF_SHT 40
SHT 40
40
67
76
45
57.0
12.5
1000
50
M 8x16
18
SKF_SHT 100
SHT 100
100
140
148
110
132.5
22.5
11200
224
M 12x25
60
SKF_SHT 25
SHT 25
25
46
53
27
37.0
10.5
340
27
M 6x12
8
SKF_SHT 45
SHT 45
45
70
77
50
63.0
13.5
1280
57
M 8x16
18
SKF_SHT 30
SHT 30
30
55
63
32
44.0
12.5
525
35
M 8x16
18
SKF_SHT 80
SHT 80
80
120
126
90
111.0
21.0
6000
150
M 12x25
60
SKF_SHT 17
SHT 17
17
42
49
27
36.0
9.5
150
18
M 6x12
8
SKF_SHT 90
SHT 90
90
135
141
100
123.5
23.5
10000
224
M 12x25
60
SKF_SHR 42
SHR 42
42
67
76
45
57.0
12.5
1050
50
M 8x16
18
SKF_SHR 20
SHR 20
20
42
49
27
36.0
9.5
180
18
M 6x12
8
SKF_SHR 16
SHR 16
16
42
49
27
36.0
9.5
140
18
M 6x12
8
SKF_SHT 60
SHT 60
60
92
98
65
79.5
15.0
2250
75
M 10x16
34
SKF_SHR 38
SHR 38
38
67
76
45
57.0
12.5
950
50
M 8x16
18
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表