您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SNL series for bearings on a cylindrical seat, with oil seals - SNL plummer block housings for bearings with a cylindrical bore, with oil seals
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SE and SNL 2, 3, 5 and 6 series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_-_se_and_snl_2356/apc_004.prj},{NB=SKF_SNL 315 TURU + 1315 ETN9 + TSN 315 U},{DESIGNATION=SNL 315 TURU + 1315 ETN9},{SEAL=TSN 315 U},{COVER=},{BEARING=1315},{BRG=BJ1_001},{BEARINGTYPE=Self-aligning ball bearings},{LN=},{LW=},{SEAL1=TSN 315 U},{RING=FRB 14/160},{NRING=2},{EC=ASNH 218 R},{HOUSING=SNL 218 RU},{DDA=75.000},{CA=65},{DA=160},{A=140},{A1=100},{A2=159},{H=194},{H1=100},{H2=35},{J=290},{J1=},{L=345},{N=28},{N1=22},{J6=317},{J7=35},{P0=430},{P55=550},{P90=340},{P120=250},{P150=215},{P180=275},{PA=180},{Q120=400},{Q150=230},{Q180=200},{MASS=11.8},{HOUSING2=SNL 315 TURU},{CBS=M 16x90},{CBRTT=150},{G=20},{AABRTT=385},{EBS=},{OLMIN=33},{OLMAX=41},{HOUSING3=},{PPATH=apc_003_apc_004_parts/apc_004_asmtpl.prj},{SUPPRESS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
BEARINGTYPE
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
CA
Ca - Inside space length
[mm]
DA
Da - Spherical seat diameter
[mm]
A
A - Base width
[mm]
A1
A1 - Flange width
[mm]
H
H - Complete housing height
[mm]
H2
H2 - Foot height
[mm]
J
J - Distance between attachment bolts
[mm]
L
L - Overall length
[mm]
N1
N1 - Width of attachment bolt hole (axial)
[mm]
J6
J6 - Distance between dowel pins
[mm]
SKF_FSNL 316 TURU + 2316 ...
FSNL 316 TURU + 2316
Self-aligning ball bearin...
80.000
68
170
145
100
212
35
290
345
18
317
SKF_FSNL 316 TURU + C 231...
FSNL 316 TURU + C 2316
CARB toroidal roller bear...
80.000
68
170
145
100
212
35
290
345
18
317
SKF_FSNL 317 TURU + 1317 ...
FSNL 317 TURU + 1317
85.000
70
180
160
110
218
40
320
380
18
348
SKF_FSNL 317 TURU + 2317 ...
FSNL 317 TURU + 2317
85.000
70
180
160
110
218
40
320
380
18
348
SKF_FSNL 317 TURU + C 231...
FSNL 317 TURU + C 2317
85.000
70
180
160
110
218
40
320
380
18
348
SKF_FSNL 319 TURU + 1319 ...
FSNL 319 TURU + 1319
95.000
80
200
175
120
242
45
350
410
18
378
SKF_FSNL 319 TURU + 2319 ...
FSNL 319 TURU + 2319
95.000
80
200
175
120
242
45
350
410
18
378
SKF_FSNL 319 TURU + C 231...
FSNL 319 TURU + C 2319
95.000
80
200
175
120
242
45
350
410
18
378
SKF_FSNL 320 TURU + 1320 ...
FSNL 320 TURU + 1320
100.000
86
215
185
120
271
45
350
410
18
378
SKF_FSNL 320 TURU + 2320 ...
FSNL 320 TURU + 2320
100.000
86
215
185
120
271
45
350
410
18
378
SKF_FSNL 320 TURU + C 232...
FSNL 320 TURU + C 2320
100.000
86
215
185
120
271
45
350
410
18
378
SKF_SNL 313 TURU + 2313 +...
SNL 313 TURU + 2313
Self-aligning ball bearin...
65.000
58
140
120
90
177
32
260
315
22
288
SKF_SNL 314 TURU + 2314 +...
SNL 314 TURU + 2314
Self-aligning ball bearin...
70.000
61
150
125
90
183
32
260
320
22
292
SKF_SNL 314 TURU + C 2314...
SNL 314 TURU + C 2314
CARB toroidal roller bear...
70.000
61
150
125
90
183
32
260
320
22
292
SKF_SNL 315 TURU + 2315 +...
SNL 315 TURU + 2315
Self-aligning ball bearin...
75.000
65
160
140
100
194
35
290
345
22
317
SKF_SNL 315 TURU + C 2315...
SNL 315 TURU + C 2315
CARB toroidal roller bear...
75.000
65
160
140
100
194
35
290
345
22
317
SKF_SNL 316 TURU + 1316 +...
SNL 316 TURU + 1316
Self-aligning ball bearin...
80.000
68
170
145
100
212
35
290
345
22
317
SKF_SNL 316 TURU + 2316 +...
SNL 316 TURU + 2316
Self-aligning ball bearin...
80.000
68
170
145
100
212
35
290
345
22
317
SKF_SNL 316 TURU + C 2316...
SNL 316 TURU + C 2316
CARB toroidal roller bear...
80.000
68
170
145
100
212
35
290
345
22
317
SKF_SNL 317 TURU + 1317 +...
SNL 317 TURU + 1317
Self-aligning ball bearin...
85.000
70
180
160
110
218
40
320
380
26
348
SKF_SNL 317 TURU + 2317 +...
SNL 317 TURU + 2317
Self-aligning ball bearin...
85.000
70
180
160
110
218
40
320
380
26
348
SKF_SNL 317 TURU + C 2317...
SNL 317 TURU + C 2317
CARB toroidal roller bear...
85.000
70
180
160
110
218
40
320
380
26
348
SKF_SNL 319 TURU + C 2319...
SNL 319 TURU + C 2319
CARB toroidal roller bear...
95.000
80
200
175
120
242
45
350
410
26
378
SKF_SNL 320 TURU + C 2320...
SNL 320 TURU + C 2320
CARB toroidal roller bear...
100.000
86
215
185
120
271
45
350
410
26
378
SKF_SNL 316 TURU + 21316 ...
SNL 316 TURU + 21316 E
Spherical roller bearings
80.000
68
170
145
100
212
35
290
345
22
317
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表