您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
APC 009 - SNLN 30 plummer block housings for bearings with a cylindrical bore
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SNLN 30 series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_-_snln_30_series/apc_009.prj},{NB=SKF_SNLN 3030 + 24030 CC/W33},{DDA=150},{CA=86},{DA=225},{A=190},{A1=130},{H=290},{H1=150},{H2=50},{J=380},{L=445},{N=35},{N1=28},{BA=57},{BC=82},{J6=414},{J7=46},{N4=12},{A2L=11.0},{A2T=45.0},{MASS=40},{CBRTT=350},{AABRTT=665},{IGF20=500},{IGF40=900},{AABS=MIN},{SUPPRESS=0},{DESIGNATION=SNLN 3030 + 24030 CC/W33},{BEARING=24030 CC/W33},{LN=KM 30},{LW=MB 30},{RING=FRB 5.5/225},{NRING=2},{DDB=165},{A3=154},{A4=6},{A5=11},{A6=16},{DB=192.5},{DC=202.5},{JA=22},{N3=20},{ALPHA=55},{SEAL1=TSN 230 L},{SEAL2=TSN 230 A},{SEAL3=TSN 230 S},{SEAL4=TK 230},{EC=ASNH 530},{P55=780},{P90=470},{P120=350},{P150=310},{P180=390},{PA=130},{Q120=900},{Q150=520},{Q180=450},{HOUSING=},{SEAL=},{COVER=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation housing including components
ⁿ/ₐ
BEARING
Bearing
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
DDB
db - Shaft diameter
[mm]
A
A - Base width
[mm]
H
H - Complete housing height
[mm]
H1
H1 - Spherical seat centre height
[mm]
L
L - Overall length
[mm]
HOUSING
Housing
ⁿ/ₐ
SKF_SNLN 3030 + C 3030 V
SNLN 3030 + C 3030 V
C 3030 V
150
165
190
290
150
445
SKF_SNLN 3024 + 24024-2CS...
SNLN 3024 + 24024-2CS5/VT...
24024-2CS5/VT143
120
135
160
218
112
380
SKF_SNLN 3034 + C 3034
SNLN 3034 + C 3034
C 3034
170
185
210
322
160
530
SKF_SNLN 3036 + C 3036
SNLN 3036 + C 3036
C 3036
180
195
225
342
170
550
SKF_SNLN 3038 + C 3038
SNLN 3038 + C 3038
C 3038
190
205
235
347
170
550
SKF_SNLN 3040 + C 3040
SNLN 3040 + C 3040
C 3040
200
215
240
368
180
610
SKF_SNLN 3044 + 23044-2CS...
SNLN 3044 + 23044-2CS5/VT...
23044-2CS5/VT143
220
235
260
403
200
690
SKF_SNLN 3048 + C 3048
SNLN 3048 + C 3048
C 3048
240
255
270
423
210
720
SKF_SNLN 3052 + C 3052
SNLN 3052 + C 3052
C 3052
260
275
290
475
240
820
SKF_SNLN 3056 + C 3056
SNLN 3056 + C 3056
C 3056
280
295
300
496
250
860
SKF_SNLN 3026 + 23026 CC/...
SNLN 3026 + 23026 CC/W33
23026 CC/W33
130
145
175
242
125
410
SKF_SNLN 3028 + 24028 CC/...
SNLN 3028 + 24028 CC/W33
24028 CC/W33
140
155
175
270
140
410
SKF_SNLN 3032 + 23032 CC/...
SNLN 3032 + 23032 CC/W33
23032 CC/W33
160
175
190
297
150
460
SKF_SNLN 3030 + 23030 CC/...
SNLN 3030 + 23030 CC/W33
23030 CC/W33
150
165
190
290
150
445
SKF_SNLN 3024 + C 4024 V
SNLN 3024 + C 4024 V
C 4024 V
120
135
160
218
112
380
SKF_SNLN 3028 + 23028-2CS...
SNLN 3028 + 23028-2CS5/VT...
23028-2CS5/VT143
140
155
175
270
140
410
SKF_SNLN 3032 + 24032-2CS...
SNLN 3032 + 24032-2CS5/VT...
24032-2CS5/VT143
160
175
190
297
150
460
SKF_SNLN 3026 + C 4026
SNLN 3026 + C 4026
C 4026
130
145
175
242
125
410
SKF_SNLN 3028 + 23028 CC/...
SNLN 3028 + 23028 CC/W33
23028 CC/W33
140
155
175
270
140
410
SKF_SNLN 3024 + 24024 CC/...
SNLN 3024 + 24024 CC/W33
24024 CC/W33
120
135
160
218
112
380
SKF_SNLN 3030 + 24030-2CS...
SNLN 3030 + 24030-2CS5/VT...
24030-2CS5/VT143
150
165
190
290
150
445
SKF_SNLN 3024 + 23024-2RS...
SNLN 3024 + 23024-2RS5/VT...
23024-2RS5/VT143
120
135
160
218
112
380
SKF_SNLN 3030 + 23030-2CS...
SNLN 3030 + 23030-2CS5/VT...
23030-2CS5/VT143
150
165
190
290
150
445
SKF_SNLN 3030 + 24030 CC/...
SNLN 3030 + 24030 CC/W33
24030 CC/W33
150
165
190
290
150
445
SKF_SNLN 3026 + 23026-2CS...
SNLN 3026 + 23026-2CS5/VT...
23026-2CS5/VT143
130
145
175
242
125
410
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表