您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
Sealing washer - Sealing wassher
SKF
Seals
Power transmission seals
Sealing and spacing washers
Sealing washers
Powered by
CAD模型選擇
{skf/seals/power_transmission_seals/sealing_and_spacing_washers/sealing_washers/seals_pt_ssw_sw.prj},{NB=SKF_Z 305 F},{DESIGNATION=Z 305 F},{D1=25.000},{D2=62.000},{B=6.000},{H=1.500},{MASS=0.065},{HELP=2},{AM=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
D1
d1 - Bore diameter
[mm]
D2
d2 - Housing bore diameter
[mm]
B
b - Width
[mm]
H
h - Thickness material (housing) washer
[mm]
MASS
Mass
[g]
SKF_Z 006
Z 006
30.000
55.000
5.000
1.250
0.037
SKF_Z 011
Z 011
55.000
90.000
6.000
1.500
0.105
SKF_Z 203 F
Z 203 F
17.000
40.000
4.000
1.000
0.017
SKF_Z 012
Z 012
60.000
95.000
6.000
1.500
0.11
SKF_Z 006 F
Z 006 F
30.000
55.000
5.000
1.250
0.037
SKF_Z 208 F
Z 208 F
40.000
80.000
6.000
1.500
0.098
SKF_Z 216
Z 216
80.000
140.000
7.000
1.500
0.27
SKF_Z 204
Z 204
20.000
47.000
5.000
1.250
0.0295
SKF_Z 308
Z 308
40.000
90.000
6.000
1.500
0.125
SKF_Z 000
Z 000
10.000
26.000
4.000
1.000
0.0075
SKF_Z 013
Z 013
65.000
100.000
7.000
1.500
0.125
SKF_Z 007
Z 007
35.000
62.000
6.000
1.500
0.056
SKF_Z 209
Z 209
45.000
85.000
6.000
1.500
0.105
SKF_Z 204 F
Z 204 F
20.000
47.000
5.000
1.250
0.0295
SKF_Z 302
Z 302
15.000
42.000
5.000
1.250
0.0255
SKF_Z 308 F
Z 308 F
40.000
90.000
6.000
1.500
0.125
SKF_Z 001
Z 001
12.000
28.000
4.000
1.000
0.0088
SKF_Z 014
Z 014
70.000
110.000
7.000
1.500
0.15
SKF_Z 007 F
Z 007 F
35.000
62.000
6.000
1.500
0.056
SKF_Z 209 F
Z 209 F
45.000
85.000
6.000
1.500
0.105
SKF_Z 205
Z 205
25.000
52.000
5.000
1.250
0.035
SKF_Z 303
Z 303
17.000
47.000
5.000
1.250
0.032
SKF_Z 309
Z 309
45.000
100.000
6.000
1.500
0.155
SKF_Z 002
Z 002
15.000
32.000
4.000
1.000
0.011
SKF_Z 015
Z 015
75.000
115.000
7.000
1.500
0.155
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表