您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SL Ø 35 - Light load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SL
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sl/sl_35.prj},{NB=SL35-070(0)},{CODE=SL35-070},{DO=35.0},{DI=17.5},{LO=70},{RG=57.8},{SX=0.0},{S1=22.4},{F1=1295},{S2=25.2},{F2=1461},{SN=28.0},{FN=1618},{SB=33.6},{FB=1940},{MAT=Cr-Si},{BXH=8,25 x 3,65},{DE=34.5},{B=8.250},{H=3.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
ⁿ/ₐ
H
[mm]
SL35-040
SL35-040
35.0
17.5
40
101.1
0.000
40.000
12.8
1295
14.4
1461
16.0
1618
19.2
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-045
SL35-045
35.0
17.5
45
89.9
0.000
45.000
14.4
1295
16.2
1461
18.0
1618
21.6
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-050
SL35-050
35.0
17.5
50
80.9
0.000
50.000
16.0
1295
18.0
1461
20.0
1618
24.0
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-055
SL35-055
35.0
17.5
55
73.5
0.000
55.000
17.6
1295
19.8
1461
22.0
1618
26.4
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-060
SL35-060
35.0
17.5
60
67.3
0.000
60.000
19.2
1295
21.6
1461
24.0
1618
28.8
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-065
SL35-065
35.0
17.5
65
62.3
0.000
65.000
20.8
1295
23.4
1461
26.0
1618
31.2
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-070
SL35-070
35.0
17.5
70
57.8
0.000
70.000
22.4
1295
25.2
1461
28.0
1618
33.6
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-075
SL35-075
35.0
17.5
75
53.9
0.000
75.000
24.0
1295
27.0
1461
30.0
1618
36.0
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-080
SL35-080
35.0
17.5
80
50.5
0.000
80.000
25.6
1295
28.8
1461
32.0
1618
38.4
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-090
SL35-090
35.0
17.5
90
44.9
0.000
90.000
28.8
1295
32.4
1461
36.0
1618
43.2
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-100
SL35-100
35.0
17.5
100
40.4
0.000
100.000
32.0
1295
36.0
1461
40.0
1618
48.0
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-125
SL35-125
35.0
17.5
125
32.4
0.000
125.000
40.0
1295
45.0
1461
50.0
1618
60.0
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-150
SL35-150
35.0
17.5
150
27.0
0.000
150.000
48.0
1295
54.0
1461
60.0
1618
72.0
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-175
SL35-175
35.0
17.5
175
23.0
0.000
175.000
56.0
1295
63.0
1461
70.0
1618
84.0
Cr-Si
8,25 x 3,65
34.5
3.650
SL35-200
SL35-200
35.0
17.5
200
20.2
0.000
200.000
64.0
1295
72.0
1461
80.0
1618
96.0
Cr-Si
8,25 x 3,65
34.5
3.650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表