您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1804.1 - Slotted locknuts, self-locking, with polyamide core
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
GN 1804.1 Slotted Locknuts Self-Locking, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/muttern/gn1804_1/gn1804_1.prj},{NB=Nutmutter selbstsichernd GN 1804.1-M22x1,5},{PARTNUMBER=GN 1804.1-M22x1,5},{NORMNR=GN 1804.1},{D1=M22x1,5},{D1NDM=22.000},{P=1.50},{D2=38},{D3=33},{B=5},{H=12.7},{M=6.1},{AN=4},{HS=DIN 1810-A40-42},{MM=7.500},{CH=0.750},{X1=1.000},{VY1=11.500},{V2=15.490},{R1=11.500},{CH2=1.440},{P1=10.750},{P2=11.500},{P23=5.600},{DX=18.000},{WEIGHT=0.0440},{CTN=73181699},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread 6H
[mm]
D2
[mm]
D3
[mm]
B
[mm]
H
[mm]
M
[mm]
AN
Number of slots
[mm]
HS
C-Spanner
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Slotted locknut self-lock...
GN 1804.1-M10x0,75
M10x0,75
18
15
3
7.5
4.5
4
DIN 1810-A16-20
0.0063
73181692
YES
Slotted locknut self-lock...
GN 1804.1-M10x1
M10x1
18
15
3
7.6
4.3
4
DIN 1810-A16-20
0.0070
73181692
YES
Slotted locknut self-lock...
GN 1804.1-M12x1
M12x1
21
18
3
7.5
4.5
4
DIN 1810-A16-20
0.0100
73181692
YES
Slotted locknut self-lock...
GN 1804.1-M12x1,5
M12x1,5
21
18
3
9.2
6.2
4
DIN 1810-A16-20
0.0080
73181692
YES
Slotted locknut self-lock...
GN 1804.1-M14x1,5
M14x1,5
24
21
4
10.7
5.6
4
DIN 1810-A25-28
0.0280
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M15x1
M15x1
24
21
4
8.5
5.5
4
DIN 1810-A25-28
0.0124
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M16x1,5
M16x1,5
28
24
4
10.7
5.9
4
DIN 1810-A25-28
0.0290
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M17x1
M17x1
28
24
4
8.5
5.5
4
DIN 1810-A25-28
0.0165
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M18x1,5
M18x1,5
28
24
4
10.7
7.4
4
DIN 1810-A25-28
0.0300
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M20x1
M20x1
32
27
4
9.5
6.5
4
DIN 1810-A30-32
0.0220
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M20x1,5
M20x1,5
32
27
4
9.5
5.7
4
DIN 1810-A30-32
0.0310
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M22x1,5
M22x1,5
38
33
5
12.7
6.1
4
DIN 1810-A40-42
0.0440
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M24x1,5
M24x1,5
38
33
5
10.6
6.4
4
DIN 1810-A40-42
0.0370
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M25x1,5
M25x1,5
38
33
5
10.5
6.5
4
DIN 1810-A40-42
0.0332
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M28x1,5
M28x1,5
44
38
5
11.1
6.8
4
DIN 1810-A45-50
0.0523
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M30x1,5
M30x1,5
44
38
5
11.0
6.5
4
DIN 1810-A45-50
0.0460
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M32x1,5
M32x1,5
50
44
5
11.1
7.2
4
DIN 1810-A45-50
0.0680
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M35x1,5
M35x1,5
50
44
5
11.0
7.0
4
DIN 1810-A45-50
0.0580
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M38x1,5
M38x1,5
53
47
5
12.1
6.7
4
DIN 1810-A52-55
0.0680
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M40x1,5
M40x1,5
56
50
6
12.0
8.2
4
DIN 1810-A58-62
0.0785
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M42x1,5
M42x1,5
62
55
6
15.2
10.7
4
DIN 1810-A58-62
0.1500
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M45x1,5
M45x1,5
62
55
6
12.0
8.2
4
DIN 1810-A58-62
0.0738
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M50x1,5
M50x1,5
68
61
6
13.0
8.5
4
DIN 1810-A68-75
0.1015
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M55x2
M55x2
75
68
7
13.5
8.5
6
DIN 1810-A68-75
0.1408
73181699
YES
Slotted locknut self-lock...
GN 1804.1-M60x2
M60x2
80
73
7
13.5
8.5
6
DIN 1810-A80-90
0.1485
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 1804.1 - Slotted locknuts, self-locking, with polyamide core
Elesa+Ganter
21.06.2024
CJP SNPS - Mounting Nut
SMC Corporation
26.06.2024
DIN 70852 - Slotted locknuts, flat design
Ganter
19.06.2024
DIN 444 - Swing bolts
Ganter
19.06.2024
MAE-NUTMU-KMK/KMK-R - Locknuts KMK and KMK-R with Integral Locking Device, ...
MÄDLER
26.04.2024
GN 1804.1 - Slotted locknuts, self-locking, with polyamide core
JW Winco
25.06.2024
GN1804.1 - Slotted locknuts, self-locking, with polyamide core
Berger Tools
27.04.2023
GN 909.5 - Thin Stainless Steel Hex Nuts for Indexing Plungers / Cam Action...
Ganter
19.06.2024
GUP - Self-locking nuts, Type GUP
KVT Fastening
22.12.2023
WAS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
GN 522 - Spoked handwheels, Type A, without handle, with keyway
Ganter
19.06.2024
DIN 1804 H - Slotted locknuts, Type H, Steel, hardened and mating surface g...
Ganter
19.06.2024
2RS
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
GN 1804.2 - Slotted locknuts with thread locking
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表