您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 914 - Hexagon socket set screws with cone point
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/din_914.prj},{NB=Gewindestift DIN 914 M8x6 07800.080.006(High)},{CNSORDERNO=07800.080.006},{D=8.000},{L=6.000},{PACKAGING=200},{VARIANT=1},{FABNETWEIGHT=1.000},{P=1.250},{DT=2.000},{E=4.580},{S=4.000},{TX=5.000},{VV=2.000},{NENNID=M8X6},{BRAND=Fabory},{STANDARD=DIN 914},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Steel},{GRADE=45H},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO4027,ASMEB18.3.6M,BS4168-3,NEN2342,NFE27-181},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077061606},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-02},{UNSPSC=31161518},{ETIM=EC002390},{FAB_NENN=M8x6},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DT
Diameter of the truncated cone point max.
[mm]
E
Width across corners min.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
SW
Angle of the cone
[mm]
Slotted set screw DIN 914...
07800.020.002
M2X2
2.000
2.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00004
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061354
7318154890
23-11-03-02
31161518
EC002390
200
1.509
0.400
0.000
1.003
0.900
0.800
120.000
Slotted set screw DIN 914...
07800.020.003
M2X3
2.000
3.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00008
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061361
7318154890
23-11-03-02
31161518
EC002390
200
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
51250.020.003
M2X3
2.000
3.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00004
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494144377
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
07800.020.004
M2X4
2.000
4.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00006
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061378
7318154890
23-11-03-02
31161518
EC002390
200
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
51250.020.004
M2X4
2.000
4.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00006
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494144384
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
07800.020.005
M2X5
2.000
5.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00008
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061385
7318154890
23-11-03-02
31161518
EC002390
200
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
51250.020.005
M2X5
2.000
5.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00007
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494144391
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
07800.020.006
M2X6
2.000
6.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00013
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061392
7318154890
23-11-03-02
31161518
EC002390
200
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
51250.020.006
M2X6
2.000
6.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00009
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494144407
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
07800.020.008
M2X8
2.000
8.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00013
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061408
7318154890
23-11-03-02
31161518
EC002390
200
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
51250.020.008
M2X8
2.000
8.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494613972
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
07800.020.010
M2X10
2.000
10.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00016
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061415
7318154890
23-11-03-02
31161518
EC002390
200
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
51250.020.010
M2X10
2.000
10.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00015
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494144414
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
51250.020.012
M2X12
2.000
12.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494613989
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
0.000
1.003
0.900
1.600
90.000
Slotted set screw DIN 914...
07800.025.003
M2,5X3
2.500
3.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00005
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061422
7318154890
23-11-03-02
31161518
EC002390
200
1.948
0.450
0.000
1.427
1.300
1.200
120.000
Slotted set screw DIN 914...
51250.025.003
M2,5X3
2.500
3.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494613996
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
0.000
1.427
1.300
1.200
120.000
Slotted set screw DIN 914...
07800.025.004
M2,5X4
2.500
4.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00008
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061439
7318154890
23-11-03-02
31161518
EC002390
200
1.948
0.450
0.000
1.427
1.300
2.000
90.000
Slotted set screw DIN 914...
51250.025.004
M2,5X4
2.500
4.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00016
ISO4027,ASMEB18.3.6M,BS41...
Y
8715492277237
73181535
23-11-03-02
31161518
EC002390
200
1.948
0.450
0.000
1.427
1.300
2.000
90.000
Slotted set screw DIN 914...
07800.025.005
M2,5X5
2.500
5.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00011
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061446
7318154890
23-11-03-02
31161518
EC002390
200
1.948
0.450
0.000
1.427
1.300
2.000
90.000
Slotted set screw DIN 914...
51250.025.005
M2,5X5
2.500
5.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00012
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494144421
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
0.000
1.427
1.300
2.000
90.000
Slotted set screw DIN 914...
07800.025.006
M2,5X6
2.500
6.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00015
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061453
7318154890
23-11-03-02
31161518
EC002390
200
1.948
0.450
0.000
1.427
1.300
2.000
90.000
Slotted set screw DIN 914...
51250.025.006
M2,5X6
2.500
6.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00015
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494144438
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
0.000
1.427
1.300
2.000
90.000
Slotted set screw DIN 914...
07800.025.008
M2,5X8
2.500
8.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00019
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061460
7318154890
23-11-03-02
31161518
EC002390
200
1.948
0.450
0.000
1.427
1.300
2.000
90.000
Slotted set screw DIN 914...
51250.025.008
M2,5X8
2.500
8.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00020
ISO4027,ASMEB18.3.6M,BS41...
Y
8715494144445
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
0.000
1.427
1.300
2.000
90.000
Slotted set screw DIN 914...
07800.025.010
M2,5X10
2.500
10.000
Fabory
DIN 914
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00028
ISO4027,ASMEB18.3.6M,BS41...
Y
8717077061477
7318154890
23-11-03-02
31161518
EC002390
200
1.948
0.450
0.000
1.427
1.300
2.000
90.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
DIN 915 - Hexagon socket set screws with dog point
Fabory
21.04.2022
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN ≈916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
Adjustable elbow coupling male connector EVW single part - Single parts, tu...
VOSS
11.04.2023
DIN 914 (ISO 4027) - FN 131 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
17.06.2024
DIN 439 B - Hex nuts, lower form B
Fabory
13.02.2023
DIN 434 - Square taper washers for U-sections
Fabory
13.02.2023
ISO 4027-GE-STIFT-IS+SPITZE-A2 - Hexagon Socket Set Screws ISO 4027 (ex DIN...
MÄDLER
10.04.2024
DIN906 - Stainless Steel-Threaded plugs with conical thread, Type A, withou...
Berger Tools
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表