您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
SN2C, SN3C Type/Shaft diameter 60-90mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Stepped-shaft Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/stopped_shaft_pb/sn2csn3c_tsd_60_90_mm.prj},{NB=NSK_SN 215C 2},{IDNR=},{ORDER=SN 215C 2},{D3=75},{PLB=SN 215C},{SBBN=2215},{AN=22215EAE4},{NUT=AN 15},{WA=AW 15X},{D1=85},{MD=85},{D2=70},{MD1=70},{DH8=130},{MD2=130},{HH13=80},{H=80},{J=230},{N=18},{N1=23},{A=115},{L=280},{L1=80},{A1=80},{H1=30},{H2=155},{GH13=41.0},{G=41.0},{M=12},{T=M12},{D=12},{ST=18},{K=8},{S=M16},{S1=16},{MASS=7.0},{SBBR=44500},{AB=190000},{LRN=SR 130X10},{LRN1=10.0},{OD=130},{W=10.0},{Q=1},{Y=33},{OS1=GS 19},{OS2=GS 16},{B2=18},{MD3=8},{SC=1},{PLUG=1},{OKO=1},{POMER=3.5},{MD3D=9.728},{MD3DK=8.566},{AA=9.728},{BB=8.566},{CC=8},{VB1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D3
Shaft Diameter
[mm]
PLB
Plummer Block Bearing Box Numbers
ⁿ/ₐ
SBBN
Self-Aligning Ball Bearing Numbers
ⁿ/ₐ
AN
Spherical Roller Bearing - Numbers
ⁿ/ₐ
NUT
Nut Numbers
ⁿ/ₐ
WA
Washer Numbers
ⁿ/ₐ
D1
Shaft Diameter
[mm]
D2
Shaft Diameter
[mm]
DH8
Diameter
[mm]
HH13
Height
[mm]
J
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
H1
Height
[mm]
H2
Height
[mm]
GH13
Length
[mm]
T
Nominal Diameter of Screw
[mm]
S
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx.
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
OD
Outside Diameter
[mm]
W
Width
[mm]
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
OS1
Oil Seals Side D1
ⁿ/ₐ
OS2
Oil Seals Side D2
ⁿ/ₐ
SN 212C 1
60
SN 212C
1212
-
AN 12
AW 12X
70
55
110
70
210
18
23
105
255
70
30
135
38.0
M12
M16
5.0
SR 110X8
110
8.0
2
26
GS 16
GS 12
SN 212C 2
60
SN 212C
2212
22212EAE4
AN 12
AW 12X
70
55
110
70
210
18
23
105
255
70
30
135
38.0
M12
M16
5.0
SR 110X10
110
10.0
1
29
GS 16
GS 12
SN 312C 1
60
SN 312C
1312
21312EAE4
AN 12
AW 12X
70
55
130
80
230
18
23
125
280
80
30
155
56.0
M12
M16
6.0
SR 130X12,5
130
12.5
2
31
GS 16
GS 12
SN 312C 2
60
SN 312C
2312
22312EAE4
AN 12
AW 12X
70
55
130
80
230
18
23
125
280
80
30
155
56.0
M12
M16
6.0
SR 130X10
130
10.0
1
39
GS 16
GS 12
SN 213C 1
65
SN 213C
1213
-
AN 13
AW 13X
75
60
120
80
230
18
23
110
275
80
30
150
43.0
M12
M16
5.0
SR 120X10
120
10.0
2
28
GS 17
GS 13
SN 213C 2
65
SN 213C
2213
22213EAE4
AN 13
AW 13X
75
60
120
80
230
18
23
110
275
80
30
150
43.0
M12
M16
5.0
SR 120X12
120
12.0
1
32
GS 17
GS 13
SN 313C 1
65
SN 313C
1313
21313EAE4
AN 13
AW 13X
75
60
140
95
260
22
27
130
315
90
32
175
58.0
M16
M20
8.0
SR 140X12,5
140
12.5
2
33
GS 17
GS 13
SN 313C 2
65
SN 313C
2313
22313EAE4
AN 13
AW 13X
75
60
140
95
260
22
27
130
315
90
32
175
58.0
M16
M20
8.0
SR 140X10
140
10.0
1
40
GS 17
GS 13
SN 214C 1
70
SN 214C
1214
-
AN 14
AW 14X
80
65
125
80
230
18
23
115
275
80
30
155
44.0
M12
M16
6.0
SR 125X10
125
10.0
2
28
GS 18
GS 15
SN 214C 2
70
SN 214C
2214
22214EAE4
AN 14
AW 14X
80
65
125
80
230
18
23
115
275
80
30
155
44.0
M12
M16
6.0
SR 125X13
125
13.0
1
32
GS 18
GS 15
SN 314C 1
70
SN 314C
1314
21314EAE4
AN 14
AW 14X
80
65
150
95
260
22
27
130
320
90
32
185
61.0
M16
M20
10.0
SR 150X13
150
13.0
2
34
GS 18
GS 15
SN 314C 2
70
SN 314C
2314
22314EAE4
AN 14
AW 14X
80
65
150
95
260
22
27
130
320
90
32
185
61.0
M16
M20
10.0
SR 150X10
150
10.0
1
42
GS 18
GS 15
SN 215C 1
75
SN 215C
1215
-
AN 15
AW 15X
85
70
130
80
230
18
23
115
280
80
30
155
41.0
M12
M16
7.0
SR 130X8
130
8.0
2
30
GS 19
GS 16
SN 215C 2
75
SN 215C
2215
22215EAE4
AN 15
AW 15X
85
70
130
80
230
18
23
115
280
80
30
155
41.0
M12
M16
7.0
SR 130X10
130
10.0
1
33
GS 19
GS 16
SN 315C 1
75
SN 315C
1315
21315EAE4
AN 15
AW 15X
85
70
160
100
290
22
27
140
345
100
35
195
65.0
M16
M20
11.0
SR 160X14
160
14.0
2
36
GS 19
GS 16
SN 315C 2
75
SN 315C
2315
22315EAE4
AN 15
AW 15X
85
70
160
100
290
22
27
140
345
100
35
195
65.0
M16
M20
11.0
SR 160X10
160
10.0
1
45
GS 19
GS 16
SN 216C 1
80
SN 216C
1216
-
AN 16
AW 16X
90
75
140
95
260
22
27
120
315
90
32
175
43.0
M16
M20
9.0
SR 140X8,5
140
8.5
2
32
GS 20
GS 17
SN 216C 2
80
SN 216C
2216
22216EAE4
AN 16
AW 16X
90
75
140
95
260
22
27
120
315
90
32
175
43.0
M16
M20
9.0
SR 140X10
140
10.0
1
36
GS 20
GS 17
SN 316C 1
80
SN 316C
1316
21316EAE4
AN 16
AW 16X
90
75
170
112
290
22
27
145
345
100
35
212
68.0
M16
M20
12.0
SR 170X14,5
170
14.5
2
39
GS 20
GS 17
SN 316C 2
80
SN 316C
2316
22316EAE4
AN 16
AW 16X
90
75
170
112
290
22
27
145
345
100
35
212
68.0
M16
M20
12.0
SR 170X10
170
10.0
1
48
GS 20
GS 17
SN 217C 1
85
SN 217C
1217
-
AN 17
AW 17X
95
80
150
95
260
22
27
125
320
90
32
185
46.0
M16
M20
10.0
SR 150X9
150
9.0
2
34
GS 21
GS 18
SN 217C 2
85
SN 217C
2217
22217EAE4
AN 17
AW 17X
95
80
150
95
260
22
27
125
320
90
32
185
46.0
M16
M20
10.0
SR 150X10
150
10.0
1
38
GS 21
GS 18
SN 317C 1
85
SN 317C
1317
21317EAE4
AN 17
AW 17X
95
80
180
112
320
26
32
155
380
110
40
218
70.0
M20
M24
15.0
SR 180X14,5
180
14.5
2
41
GS 21
GS 18
SN 317C 2
85
SN 317C
2317
22317EAE4
AN 17
AW 17X
95
80
180
112
320
26
32
155
380
110
40
218
70.0
M20
M24
15.0
SR 180X10
180
10.0
1
50
GS 21
GS 18
SN 218C 1
90
SN 218C
1218
-
AN 18
AW 18X
100
85
160
100
290
22
27
145
345
100
35
195
62.4
M16
M20
13.0
SR 160X16,2
160
16.2
2
35
GS 22
GS 19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN2C, SN3C Type/Shaft diameter 95-160mm
NSK Rolling Bearing
07.06.2024
SN30, SN31, SN5, SN6 Types/Shaft diameter 110-140mm
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
SN2C, SN3C Type/Shaft diameter 25-55mm
NSK Rolling Bearing
07.06.2024
Locating Ring for SN2C, SN3C Type/Shaft diameter 60-90mm
NSK Rolling Bearing
07.06.2024
SD2C, SD3C Type/Shaft diameter 170-320mm
NSK Rolling Bearing
07.06.2024
Cylindrical bore
NTN Corporation
17.10.2023
Open Type
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
V/C Type/Shaft diameter 35-85mm
NSK Rolling Bearing
07.06.2024
SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
07.06.2024
Type SNZ2
NTN Corporation
08.08.2022
Type SNZ3,SZ3
NTN Corporation
08.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表