您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1830C-ASP - Schneidstempel (DIN 9861 C)
STRACK
05. Auswerfer- und Schneidelemente
5.2. Schneidelemente
Powered by
CAD模型選擇
{strack/as_kat/as_02/sn080032.prj},{NB=SN1830C-ASP-1.7-71 Schneidstempel (DIN 9861 C)},{PDF=PDF},{D1=1.7},{L1=71},{D2=4.5},{D3=3},{H=1.80},{R=0.6+0.4},{SNPR=MIN},{ARTNR=188234}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
H
(h)
[mm]
R
(r)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1830C-ASP-0.5-71
0.5
71
3.0
2
1.37
0.4+0.3
188210
SN1830C-ASP-0.5-80
0.5
80
3.0
2
1.37
0.4+0.3
188211
SN1830C-ASP-0.6-71
0.6
71
3.0
2
1.37
0.4+0.3
188212
SN1830C-ASP-0.6-80
0.6
80
3.0
2
1.37
0.4+0.3
188213
SN1830C-ASP-0.7-71
0.7
71
3.0
2
1.37
0.4+0.3
188214
SN1830C-ASP-0.7-80
0.7
80
3.0
2
1.37
0.4+0.3
188215
SN1830C-ASP-0.8-71
0.8
71
3.0
2
1.37
0.4+0.3
188216
SN1830C-ASP-0.8-80
0.8
80
3.0
2
1.37
0.4+0.3
188217
SN1830C-ASP-0.9-71
0.9
71
3.0
2
1.37
0.4+0.3
188218
SN1830C-ASP-0.9-80
0.9
80
3.0
2
1.37
0.4+0.3
188219
SN1830C-ASP-1-71
1.0
71
3.0
2
1.37
0.4+0.3
188220
SN1830C-ASP-1-80
1.0
80
3.0
2
1.37
0.4+0.3
188221
SN1830C-ASP-1.1-71
1.1
71
3.0
2
1.37
0.4+0.3
188222
SN1830C-ASP-1.1-80
1.1
80
3.0
2
1.37
0.4+0.3
188223
SN1830C-ASP-1.2-71
1.2
71
3.0
2
1.37
0.4+0.3
188224
SN1830C-ASP-1.2-80
1.2
80
3.0
2
1.37
0.4+0.3
188225
SN1830C-ASP-1.3-71
1.3
71
3.0
2
1.37
0.4+0.3
188226
SN1830C-ASP-1.3-80
1.3
80
3.0
2
1.37
0.4+0.3
188227
SN1830C-ASP-1.4-71
1.4
71
3.0
2
1.37
0.4+0.3
188228
SN1830C-ASP-1.4-80
1.4
80
3.0
2
1.37
0.4+0.3
188229
SN1830C-ASP-1.5-71
1.5
71
3.0
2
1.37
0.4+0.3
188230
SN1830C-ASP-1.5-80
1.5
80
3.0
2
1.37
0.4+0.3
188231
SN1830C-ASP-1.6-71
1.6
71
4.5
3
1.80
0.6+0.4
188232
SN1830C-ASP-1.6-80
1.6
80
4.5
3
1.80
0.6+0.4
188233
SN1830C-ASP-1.7-71
1.7
71
4.5
3
1.80
0.6+0.4
188234
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN1820DA-WS - Cutting punch (DIN 9861/ 1 DA)
STRACK
13.10.2022
2741. - Punch, stepped, slot, with ejector pin, ISO 8020
FIBRO
21.07.2023
H7 - Ejector base plate
STRACK
21.07.2022
H3 - Riser
STRACK
21.07.2022
H4 - Backing plate
STRACK
21.07.2022
H5 - Clamping plate flush
STRACK
21.07.2022
H8 - Ejector retainer plate
STRACK
21.07.2022
SN1850B-HSS - Cutting punch
STRACK
13.10.2022
231. - Punch with head, square / rectangular, Shape B
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表