您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1843-HSS - Posaunenhalsstempel
STRACK
05. Auswerfer- und Schneidelemente
5.2. Schneidelemente
Powered by
CAD模型選擇
{strack/as_kat/as_02/sn080069.prj},{NB=SN1843-HSS-7.6-80-13 Posaunenhalsstempel},{PDF=PDF},{D1=7.6},{L1=80},{D4=13},{L2=17},{D2=17.0},{A=1.5},{X=0.1},{R=15.0},{H=4},{SNPR=MIN},{ARTNR= }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
D4
(d4)
[mm]
L2
(L2)
[mm]
D2
(d2)
[mm]
A
(a)
[mm]
X
(X)
[mm]
R
(r)
[mm]
H
(h)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1843-HSS-0.8-71-3
0.8
71
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-0.8-80-3
0.8
80
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-0.9-71-3
0.9
71
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-0.9-80-3
0.9
80
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1-71-3
1.0
71
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1-71-4
1.0
71
4
10
5.5
1.0
0.1
8.0
4
10016880
SN1843-HSS-1-80-3
1.0
80
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1-80-4
1.0
80
4
10
5.5
1.0
0.1
8.0
4
SN1843-HSS-1.1-71-3
1.1
71
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1.1-71-4
1.1
71
4
10
5.5
1.0
0.1
8.0
4
SN1843-HSS-1.1-80-3
1.1
80
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1.1-80-4
1.1
80
4
10
5.5
1.0
0.1
8.0
4
SN1843-HSS-1.2-71-3
1.2
71
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1.2-71-4
1.2
71
4
10
5.5
1.0
0.1
8.0
4
SN1843-HSS-1.2-71-5
1.2
71
5
10
7.0
1.0
0.1
10.0
4
SN1843-HSS-1.2-80-3
1.2
80
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1.2-80-4
1.2
80
4
10
5.5
1.0
0.1
8.0
4
10125455
SN1843-HSS-1.2-80-5
1.2
80
5
10
7.0
1.0
0.1
10.0
4
SN1843-HSS-1.3-71-3
1.3
71
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1.3-71-4
1.3
71
4
10
5.5
1.0
0.1
8.0
4
SN1843-HSS-1.3-71-5
1.3
71
5
10
7.0
1.0
0.1
10.0
4
SN1843-HSS-1.3-80-3
1.3
80
3
10
4.5
1.0
0.1
6.5
3
SN1843-HSS-1.3-80-4
1.3
80
4
10
5.5
1.0
0.1
8.0
4
SN1843-HSS-1.3-80-5
1.3
80
5
10
7.0
1.0
0.1
10.0
4
SN1843-HSS-1.4-71-3
1.4
71
3
10
4.5
1.0
0.1
6.5
3
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN1872B-HSS - Cutting bush (ISO 8977 B)
STRACK
13.10.2022
SN1842-HSS - Punch with trombone collar
STRACK
13.10.2022
Z5 - Latch lock
STRACK
17.08.2022
SE 792 - Die bottons DIN9845, Form B, with collar
Märkische Stanz-Partner
31.08.2021
Z4 - Latch lock two stage ejector, with feather key (Type=1-0)
STRACK
17.08.2022
N60 - Tool for punches N60
Intercom
15.07.2022
912. Trombone neck punch, with ejector pin - Cutting elements
Tecnorm
05.10.2016
SN1841-HSS - Punch with trombone collar with stripper pin
STRACK
13.10.2022
SN1725 - Guide bush with collar, self-lubricating (ISO 9448)
STRACK
18.09.2023
HA31-WL - Aluminum alloy profile general fasteners - sliding door part - sl...
SRD-FA
04.07.2022
HA31-WL-TB - Aluminum Alloy Profile Guard - Fence Fittings - Expansion Bolt...
SRD-FA
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表