您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN4321 - Führungssäule mit Bund (DIN 9825-4/ ISO 9182-5)
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn060038.prj},{NB=SN4321-32-280 Fuehrungssaeule mit Bund (DIN 9825-4/ ISO 9182-5)},{PDF=PDF},{D1=32},{L1=280},{L2=37},{D2=40},{M1=8},{T=20},{F=6},{R=5},{M=8},{D5=49},{T3=6.0},{T4=6},{DFB1=8.4},{DFB2=8.4},{TKLM1=26},{SNPR=MIN},{ARTNR=151746}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
D2
(d2)
[mm]
M1
(M1)
[mm]
T
(t)
[mm]
F
(f)
[mm]
R
(R)
[mm]
M
(M)
[mm]
D5
(d5)
[mm]
T3
(t3)
[mm]
T4
(t4)
[mm]
DFB1
(DFB1)
[mm]
DFB2
(DFB2)
[mm]
TKLM1
(TKLM1)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN4321-15-100
15
100
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151682
SN4321-15-112
15
112
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151683
SN4321-15-125
15
125
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151684
SN4321-15-140
15
140
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151685
SN4321-15-160
15
160
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151686
SN4321-15-180
15
180
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151687
SN4321-15-200
15
200
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151688
SN4321-16-100
16
100
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151689
SN4321-16-112
16
112
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151690
SN4321-16-125
16
125
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151691
SN4321-16-140
16
140
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151692
SN4321-16-160
16
160
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151693
SN4321-16-180
16
180
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151694
SN4321-16-200
16
200
20
22
8
20
4
3
0
31
6.0
0
8.4
0.0
26
151695
SN4321-19-100
19
100
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151696
SN4321-19-112
19
112
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151697
SN4321-19-125
19
125
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151698
SN4321-19-140
19
140
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151699
SN4321-19-160
19
160
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151700
SN4321-19-180
19
180
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151701
SN4321-19-200
19
200
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151702
SN4321-20-100
20
100
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151703
SN4321-20-112
20
112
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151704
SN4321-20-125
20
125
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151705
SN4321-20-140
20
140
23
25
8
20
4
3
8
34
6.0
6
8.4
8.4
26
151706
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN1707 - Retaining plate
STRACK
21.07.2022
Z4325 - Fixing devices
STRACK
21.07.2022
Z4411 - Guide bush with collar (~DIN 9831-1/ ISO 9448)
STRACK
02.11.2023
Z4415 - Antifriction slideway bush with collar and ball retainer (~DIN 9831...
STRACK
02.11.2023
SN4190 - Guide bush with collar (ISO 9448)
STRACK
21.07.2022
Z4485 - Antifriction slideway bush with ball retainer (~DIN 9831/ ISO 9448)
STRACK
02.11.2023
Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
SN1768 - Guide bush (~DIN 9831-1/ ISO 9448-2)
STRACK
02.11.2023
Z5 - Latch lock
STRACK
17.08.2022
SN1709 - Fixing devices
STRACK
21.07.2022
SN1761 - Guide bush
STRACK
02.11.2023
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
Z4412-SNS - Guide bush with collar (~DIN 9831-1/ ISO 9448)
STRACK
02.11.2023
SG-2-C2 - Upper plate
STRACK
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表