您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 21624 - Adjustable male adaptor with edge seal
SERTO
PVDF - unions
Powered by
CAD模型選擇
{serto/09_kunststoff_pvdf/so_21624.prj},{NB=SO 21624-A10-1/4_126.1661.270},{TYPE=SO 21624-A10-1/4},{MATNR=126.1661.270},{AD=10.00},{G=G1/4},{GX=13.157},{BAR=10},{SW=13},{L=34.5},{D1=19.0},{D2=19.5},{BK=17.0},{TK=3.5},{ZK=24.5},{EK=8.0},{KG=0.469},{WERKSTOFF=PVDF},{DOWNLOAD=PICT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
AD
Ad
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D1
[mm]
D2
[mm]
BK
[mm]
TK
t
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 21624-A6-1/8_126.1661....
SO 21624-A6-1/8
126.1661.100
6.00
G1/8
10
10
30.5
16.0
16.5
14.0
3.5
22.5
4.0
0.288
PVDF
SO 21624-A6-1/4_126.1661....
SO 21624-A6-1/4
126.1661.110
6.00
G1/4
10
13
32.5
19.0
19.5
14.0
3.5
22.5
4.0
0.451
PVDF
SO 21624-A6-3/8_126.1661....
SO 21624-A6-3/8
126.1661.120
6.00
G3/8
10
17
33.5
23.5
24.0
14.0
4.0
23.5
4.0
0.766
PVDF
SO 21624-A8-1/8_126.1661....
SO 21624-A8-1/8
126.1661.160
8.00
G1/8
10
10
31.5
16.0
16.5
16.0
3.5
23.5
5.1
0.307
PVDF
SO 21624-A8-1/4_126.1661....
SO 21624-A8-1/4
126.1661.170
8.00
G1/4
10
13
33.5
19.5
20.0
16.0
3.5
23.5
6.0
0.466
PVDF
SO 21624-A8-3/8_126.1661....
SO 21624-A8-3/8
126.1661.180
8.00
G3/8
10
17
34.0
23.0
23.5
16.0
4.0
24.5
6.0
0.784
PVDF
SO 21624-A10-1/4_126.1661...
SO 21624-A10-1/4
126.1661.270
10.00
G1/4
10
13
34.5
19.0
19.5
17.0
3.5
24.5
8.0
0.469
PVDF
SO 21624-A10-3/8_126.1661...
SO 21624-A10-3/8
126.1661.280
10.00
G3/8
10
17
35.5
23.5
24.0
17.0
4.0
25.5
8.0
0.779
PVDF
SO 21624-A10-1/2_126.1661...
SO 21624-A10-1/2
126.1661.285
10.00
G1/2
10
19
40.5
30.0
31.0
17.0
6.0
28.5
8.0
1.281
PVDF
SO 21624-A12-1/4_126.1661...
SO 21624-A12-1/4
126.1661.380
12.00
G1/4
10
13
38.0
19.0
19.5
21.0
3.5
28.0
6.5
0.529
PVDF
SO 21624-A12-3/8_126.1661...
SO 21624-A12-3/8
126.1661.390
12.00
G3/8
10
17
39.5
23.0
23.5
21.0
4.0
29.5
10.0
0.798
PVDF
SO 21624-A12-1/2_126.1661...
SO 21624-A12-1/2
126.1661.400
12.00
G1/2
10
19
44.0
29.5
30.5
21.0
6.0
32.5
10.0
1.279
PVDF
SO 21624-A16-3/8_126.1661...
SO 21624-A16-3/8
126.1661.564
16.00
G3/8
10
17
45.5
23.5
24.0
25.0
4.0
35.5
9.8
1.041
PVDF
SO 21624-A16-1/2_126.1661...
SO 21624-A16-1/2
126.1661.566
16.00
G1/2
10
19
50.5
30.0
31.0
25.0
6.0
38.5
13.0
1.510
PVDF
SO 21624-A16-3/4_126.1661...
SO 21624-A16-3/4
126.1661.568
16.00
G3/4
10
22
55.0
35.0
36.0
25.0
7.0
41.0
13.0
2.405
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 22021 - Elbow union
SERTO
11.03.2024
SO 21300 - Tube stub
SERTO
11.03.2024
SO 21821 - Adjustable reduction union
SERTO
11.03.2024
SO 21624 METR - Adjustable male adaptor with O‑ring seal (FKM)
SERTO
11.03.2024
SO 21300 RED - Tube stub reduced
SERTO
11.03.2024
SO 22621 - Adjustable elbow union
SERTO
11.03.2024
SO BV 28A00 - Stopcock with female thread
SERTO
30.04.2024
SO 22721 - Panel mount elbow union, max. panel thickness 6 mm
SERTO
30.04.2024
SO 21121 - Male adaptor union
SERTO
11.03.2024
SO 23021 RED - Tee reduction union
SERTO
11.03.2024
SO 21221 - Female adaptor union
SERTO
11.03.2024
SO 21021 - Straight union
SERTO
11.03.2024
SO 21600 - Adjustable male adaptor
SERTO
11.03.2024
SO 21124 OR - Male adapter union with O‑ring seal (FKM)
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表