您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 40003 - Stiffener sleeve to reinforce tubes
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_40003.prj},{NB=SO 40003-12-11 D 016.0030.257},{TYPE=SO 40003-12-11 D},{MATNR=016.0030.257},{DK=12.00},{DK1=11.00},{L=20.0},{D=12.0},{SK=1.00},{KG=0.300},{WERKSTOFF=CW617N/CW508L (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK1
[mm]
L
[mm]
D
[mm]
SK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 40003-3-2 016.0030.020
SO 40003-3-2
016.0030.020
3.00
2.00
6.0
2.8
0.20
0.003
CW617N/CW508L (brass)
SO 40003-3-2,4 016.0030.0...
SO 40003-3-2,4
016.0030.024
3.00
2.40
6.0
2.8
0.20
0.004
CW617N/CW508L (brass)
SO 40003-4-2 016.0030.030
SO 40003-4-2
016.0030.030
4.00
2.00
8.0
3.8
0.20
0.004
CW617N/CW508L (brass)
SO 40003-4-2,5 016.0030.0...
SO 40003-4-2,5
016.0030.035
4.00
2.50
8.0
3.8
0.20
0.006
CW617N/CW508L (brass)
SO 40003-4-3 016.0030.040
SO 40003-4-3
016.0030.040
4.00
3.00
8.0
3.8
0.20
0.007
CW617N/CW508L (brass)
SO 40003-5-3 016.0030.060
SO 40003-5-3
016.0030.060
5.00
3.00
8.0
4.5
0.20
0.007
CW617N/CW508L (brass)
SO 40003-5-3,5 016.0030.0...
SO 40003-5-3,5
016.0030.075
5.00
3.50
8.0
4.5
0.20
0.006
CW617N/CW508L (brass)
SO 40003-6-3 016.0030.100
SO 40003-6-3
016.0030.100
6.00
3.00
10.0
5.2
0.20
0.009
CW617N/CW508L (brass)
SO 40003-6-4 016.0030.110
SO 40003-6-4
016.0030.110
6.00
4.00
10.0
5.5
0.20
0.012
CW617N/CW508L (brass)
SO 40003-6-4,4 016.0030.1...
SO 40003-6-4,4
016.0030.113
6.00
4.40
10.0
5.5
0.20
0.012
CW617N/CW508L (brass)
SO 40003-6-4,65 016.0030....
SO 40003-6-4,65
016.0030.116
6.00
4.65
10.0
5.5
0.20
0.014
CW617N/CW508L (brass)
SO 40003-6-4,7 D 016.0030...
SO 40003-6-4,7 D
016.0030.118
6.00
4.70
10.0
5.5
0.40
0.023
CW617N/CW508L (brass)
SO 40003-8-5 016.0030.136
SO 40003-8-5
016.0030.136
8.00
5.00
12.0
7.5
0.25
0.024
CW617N/CW508L (brass)
SO 40003-8-5,5 016.0030.1...
SO 40003-8-5,5
016.0030.138
8.00
5.50
12.0
7.5
0.25
0.023
CW617N/CW508L (brass)
SO 40003-8-6 016.0030.140
SO 40003-8-6
016.0030.140
8.00
6.00
12.0
7.5
0.25
0.026
CW617N/CW508L (brass)
SO 40003-8-6,4 016.0030.1...
SO 40003-8-6,4
016.0030.144
8.00
6.40
12.0
7.5
0.25
0.027
CW617N/CW508L (brass)
SO 40003-10-7 016.0030.18...
SO 40003-10-7
016.0030.180
10.00
7.00
16.0
9.5
0.30
0.090
CW617N/CW508L (brass)
SO 40003-10-7,5 016.0030....
SO 40003-10-7,5
016.0030.185
10.00
7.50
16.0
9.5
0.30
0.102
CW617N/CW508L (brass)
SO 40003-10-8 D 016.0030....
SO 40003-10-8 D
016.0030.189
10.00
8.00
16.0
9.5
0.60
0.000
CW617N/CW508L (brass)
SO 40003-10-8 016.0030.19...
SO 40003-10-8
016.0030.190
10.00
8.00
16.0
9.5
0.30
0.104
CW617N/CW508L (brass)
SO 40003-10-8,4 016.0030....
SO 40003-10-8,4
016.0030.192
10.00
8.40
16.0
9.5
0.30
0.108
CW617N/CW508L (brass)
SO 40003-10-8,6 016.0030....
SO 40003-10-8,6
016.0030.193
10.00
8.60
16.0
9.5
0.30
0.121
CW617N/CW508L (brass)
SO 40003-12-9 016.0030.23...
SO 40003-12-9
016.0030.230
12.00
9.00
20.0
11.5
0.40
0.190
CW617N/CW508L (brass)
SO 40003-12-9,5 016.0030....
SO 40003-12-9,5
016.0030.235
12.00
9.50
20.0
11.5
0.40
0.192
CW617N/CW508L (brass)
SO 40003-12-10 016.0030.2...
SO 40003-12-10
016.0030.240
12.00
10.00
20.0
11.5
0.40
0.194
CW617N/CW508L (brass)
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AD A 50 G-R - Male adaptor G-R
SERTO
11.03.2024
SO 40020 - Union nut
SERTO
11.03.2024
SO 01200 - Male adaptor G-G
SERTO
11.03.2024
SO 40002 - Plug
SERTO
11.03.2024
SO 43021 - Tee union
SERTO
11.03.2024
AD HN 50 R - Male threaded adaptor R
SERTO
11.03.2024
AD HN 40 R - Male threaded adaptor R
SERTO
11.03.2024
SO 40001 - Compression ferrule
SERTO
11.03.2024
SO 41121 - Male adaptor union
SERTO
11.03.2024
SO 01121 - Male adaptor union
SERTO
11.03.2024
SO 40005 - Washer for female threads
SERTO
11.03.2024
SO 41021 - Straight union
SERTO
11.03.2024
SO 41521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
SO 00021 MAN - Nut connection for pressure gauge
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表