您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SO SF2 upper cutting mesh elements FIXCUT - High safety fence system flex II
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_h/felder/fl_h_upper_offcut.prj},{NB=SO-HSF2-1625-556(C=555.5,REST=74.5,0,0,0,obere Gittermatte,3835,175,FIXCUT)},{ART=SO-HSF2},{H=3835},{HF=1625},{GP=obere Gittermatte},{AM=655.5},{BF=555.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{HB=175},{P=80},{NL=16},{RD55=5},{RD35=41},{FL15X6=4},{ID=V-000000099},{N=7.000},{H1=200},{H2=200.000},{H3=800.000},{H4=0.000},{H5=0.000},{HR1=400.000},{HR2=600.000},{HR3=800.000},{HR4=1200.000},{HR5=0.000},{HR6=0.000},{HR7=0.000},{R=45.000},{VERS=99},{ASTART=333.5},{AEND=2242.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
GP
Fence position
ⁿ/ₐ
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
SO-HSF2-1025-234(0,0,0,ob...
SO-HSF2-1025-234
2835
1025
upper mesh panel
313.5
233.5
14
SO-HSF2-1025-257(0,0,0,ob...
SO-HSF2-1025-257
2835
1025
upper mesh panel
336.5
256.5
14
SO-HSF2-1025-280(0,0,0,ob...
SO-HSF2-1025-280
2835
1025
upper mesh panel
359.5
279.5
14
SO-HSF2-1025-303(0,0,0,ob...
SO-HSF2-1025-303
2835
1025
upper mesh panel
382.5
302.5
14
SO-HSF2-1025-326(0,0,0,ob...
SO-HSF2-1025-326
2835
1025
upper mesh panel
405.5
325.5
14
SO-HSF2-1025-349(0,0,0,ob...
SO-HSF2-1025-349
2835
1025
upper mesh panel
428.5
348.5
14
SO-HSF2-1025-372(0,0,0,ob...
SO-HSF2-1025-372
2835
1025
upper mesh panel
451.5
371.5
14
SO-HSF2-1025-395(0,0,0,ob...
SO-HSF2-1025-395
2835
1025
upper mesh panel
474.5
394.5
14
SO-HSF2-1025-418(0,0,0,ob...
SO-HSF2-1025-418
2835
1025
upper mesh panel
497.5
417.5
14
SO-HSF2-1025-441(0,0,0,ob...
SO-HSF2-1025-441
2835
1025
upper mesh panel
520.5
440.5
14
SO-HSF2-1025-464(0,0,0,ob...
SO-HSF2-1025-464
2835
1025
upper mesh panel
543.5
463.5
14
SO-HSF2-1025-487(0,0,0,ob...
SO-HSF2-1025-487
2835
1025
upper mesh panel
566.5
486.5
14
SO-HSF2-1025-510(0,0,0,ob...
SO-HSF2-1025-510
2835
1025
upper mesh panel
589.5
509.5
14
SO-HSF2-1025-533(0,0,0,ob...
SO-HSF2-1025-533
2835
1025
upper mesh panel
612.5
532.5
14
SO-HSF2-1025-556(0,0,0,ob...
SO-HSF2-1025-556
2835
1025
upper mesh panel
635.5
555.5
14
SO-HSF2-1025-579(0,0,0,ob...
SO-HSF2-1025-579
2835
1025
upper mesh panel
658.5
578.5
14
SO-HSF2-1025-602(0,0,0,ob...
SO-HSF2-1025-602
2835
1025
upper mesh panel
681.5
601.5
14
SO-HSF2-1025-625(0,0,0,ob...
SO-HSF2-1025-625
2835
1025
upper mesh panel
704.5
624.5
14
SO-HSF2-1025-648(0,0,0,ob...
SO-HSF2-1025-648
2835
1025
upper mesh panel
727.5
647.5
14
SO-HSF2-1025-671(0,0,0,ob...
SO-HSF2-1025-671
2835
1025
upper mesh panel
750.5
670.5
14
SO-HSF2-1025-694(0,0,0,ob...
SO-HSF2-1025-694
2835
1025
upper mesh panel
773.5
693.5
14
SO-HSF2-1025-717(0,0,0,ob...
SO-HSF2-1025-717
2835
1025
upper mesh panel
796.5
716.5
14
SO-HSF2-1025-740(0,0,0,ob...
SO-HSF2-1025-740
2835
1025
upper mesh panel
819.5
739.5
14
SO-HSF2-1025-763(0,0,0,ob...
SO-HSF2-1025-763
2835
1025
upper mesh panel
842.5
762.5
14
SO-HSF2-1025-786(0,0,0,ob...
SO-HSF2-1025-786
2835
1025
upper mesh panel
865.5
785.5
14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表