您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Sound attenuator (reducer) sockets 1500 - HoKa Sound attenuator (reducer) with sockets, length 1500 mm
Hoka
Sound attenuator
Powered by
CAD模型選擇
{hoka/rohrschalldaempfer/rohrschalldaempfer_muff_1500.prj},{NB=Rohrschalldampfer PP, Innendurchmesser = 140-355 - 10000981(LOD=M-300)},{CNSORDERNO=10000981},{CNSPRICE=398.10},{CNSMASSEXACT=0},{DA1=140},{DA2=355},{L=40},{L1=1502},{MCODE=3.rs1:0140.1500.355},{ART=HoKa PP Rohrschalldämpfer mit Muffen Ø 140/355 mm Kulissenlänge 1500 mm},{ARTE=HoKa PP silencer with sockets Ø 140/355 mm length 1500 mm},{ARTF=HoKa PP amortisseur phonique Ø 140/355 mm avec manchons - longueur 1500 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10015751
HoKa PVC sound attenuator...
0
PVC
RAL 7011
140
355
40
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016388
HoKa PVC sound attenuator...
0
PVC
RAL 7011
160
355
40
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000469
HoKa PVC sound attenuator...
0
PVC
RAL 7011
180
400
40
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10003443
HoKa PVC sound attenuator...
0
PVC
RAL 7011
200
400
40
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002238
HoKa PVC sound attenuator...
0
PVC
RAL 7011
225
450
40
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10006754
HoKa PVC sound attenuator...
24
PVC
RAL 7011
250
450
40
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10011332
HoKa PVC sound attenuator...
0
PVC
RAL 7011
280
500
50
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015078
HoKa PVC sound attenuator...
28
PVC
RAL 7011
315
500
50
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000746
HoKa PVC sound attenuator...
29
PVC
RAL 7011
355
500
50
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007441
HoKa PVC sound attenuator...
38
PVC
RAL 7011
400
600
50
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009674
HoKa PVC sound attenuator...
0
PVC
RAL 7011
450
700
50
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10012180
HoKa PVC sound attenuator...
0
PVC
RAL 7011
500
700
50
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10012181
HoKa PVC sound attenuator...
0
PVC
RAL 7011
600
800
60
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10012257
HoKa PVC sound attenuator...
0
PVC
RAL 7011
700
900
70
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10012258
HoKa PVC sound attenuator...
0
PVC
RAL 7011
800
1000
80
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002975
HoKa PVC sound attenuator...
0
PVC
RAL 7011
900
1100
90
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002976
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1000
1200
100
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002977
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1200
1400
120
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002978
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1250
1400
130
1502
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10007700
HoKa PE silencer with soc...
0
PE
black
140
355
40
1502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10008268
HoKa PE silencer with soc...
0
PE
black
160
355
40
1502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10008708
HoKa PE silencer with soc...
0
PE
black
180
400
40
1502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10008965
HoKa PE silencer with soc...
0
PE
black
200
400
40
1502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10009296
HoKa PE silencer with soc...
0
PE
black
225
450
40
1502
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010594
HoKa PE silencer with soc...
0
PE
black
250
450
40
1502
HOKA PE-HD sound attenuat...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sound attenuator (reducer) sockets 1750 - HoKa Sound attenuator (reducer) w...
Hoka
21.12.2023
Sound attenuator (reducer) sockets 2000 - HoKa Sound attenuator (reducer) w...
Hoka
21.12.2023
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Hoka
02.01.2024
Outlet cowl socket - HoKa PVC outlet cowl with socket
Hoka
21.12.2023
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Hoka
21.12.2023
PVC 4-times sockets - HoKa PVC Flexible connector 4-times curled, with sock...
Hoka
02.01.2024
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Hoka
21.12.2023
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
Sound attenuator (reducer) flanges 1500 - HoKa Sound attenuator (reducer) w...
Hoka
02.01.2024
Condenser deflector housing socket - HoKa Condenser deflector housing with ...
Hoka
21.12.2023
Double sockets - HoKa Double sockets
Hoka
21.12.2023
TPE 6-times sockets - HoKa TPE Flexible connector 6-times curled, with sock...
Hoka
02.01.2024
Control valve socket D1 - HoKa control damper version D1 transverse to the ...
Hoka
09.02.2024
PVC-spiral coiled tube - HoKa PVC-spiral coiled tube
Hoka
21.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表