您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Sound attenuator (reducer) flanges 1250 - HoKa Sound attenuator (reducer) with flanges, length 1250 mm
Hoka
Sound attenuator
Powered by
CAD模型選擇
{hoka/rohrschalldaempfer/rohrschalldaempfer_flansch_1250_asmtab.prj},{NB=Rohrschalldampfer PP, Innendurchmesser = 110-315 - 10015273(LOD=M-300)},{CNSORDERNO=10015273},{CNSPRICE=330.90},{CNSMASSEXACT=0},{DA1=110},{DA2=315},{L=1450},{MCODE=3.rs2:0110.1250.315},{ART=HoKa PP Rohrschalldämpfer mit Flansch Ø 110/315 mm Kulissenlänge 1250 mm},{ARTE=HoKa PP silencer with flanges Ø 110/315 mm - length 1250 mm},{ARTF=HoKa PP amortisseur phonique Ø 110/315 mm avec bride - longueur 1250 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{PPATH=assemblies/rohrschalldaempfer_flansch_1250_asmtpl.prj},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10016126
HoKa PVC sound attenuator...
0
PVC
RAL 7011
110
315
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008372
HoKa PVC sound attenuator...
0
PVC
RAL 7011
125
315
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008826
HoKa PVC sound attenuator...
0
PVC
RAL 7011
140
355
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009036
HoKa PVC sound attenuator...
0
PVC
RAL 7011
160
355
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10010000
HoKa PVC sound attenuator...
0
PVC
RAL 7011
180
400
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10010739
HoKa PVC sound attenuator...
0
PVC
RAL 7011
200
400
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10011688
HoKa PVC sound attenuator...
0
PVC
RAL 7011
225
450
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10012321
HoKa PVC sound attenuator...
0
PVC
RAL 7011
250
450
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013860
HoKa PVC sound attenuator...
0
PVC
RAL 7011
280
500
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013861
HoKa PVC sound attenuator...
0
PVC
RAL 7011
315
500
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016107
HoKa PVC sound attenuator...
0
PVC
RAL 7011
355
500
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10010553
HoKa PVC sound attenuator...
33
PVC
RAL 7011
400
600
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008818
HoKa PVC sound attenuator...
0
PVC
RAL 7011
450
700
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008976
HoKa PVC sound attenuator...
0
PVC
RAL 7011
500
700
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008977
HoKa PVC sound attenuator...
51
PVC
RAL 7011
600
800
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008978
HoKa PVC sound attenuator...
0
PVC
RAL 7011
700
900
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008979
HoKa PVC sound attenuator...
0
PVC
RAL 7011
800
1000
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009033
HoKa PVC sound attenuator...
0
PVC
RAL 7011
900
1100
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009160
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1000
1200
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009161
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1200
1400
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009162
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1250
1400
1450
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10001061
HoKa PE silencer with fla...
0
PE
black
110
315
1450
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10015096
HoKa PE silencer with fla...
0
PE
black
125
315
1450
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10002725
HoKa PE silencer with fla...
0
PE
black
140
355
1450
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003065
HoKa PE silencer with fla...
0
PE
black
160
355
1450
HOKA PE-HD sound attenuat...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sound attenuator (reducer) flanges 1500 - HoKa Sound attenuator (reducer) w...
Hoka
02.01.2024
Sound attenuator (reducer) flanges 1750 - HoKa Sound attenuator (reducer) w...
Hoka
02.01.2024
Sound attenuator (reducer) flanges 2000 - HoKa Sound attenuator (reducer) w...
Hoka
02.01.2024
Sound attenuator (reducer) sockets 1500 - HoKa Sound attenuator (reducer) w...
Hoka
21.12.2023
Cleaning orifice - HoKa Cleaning orifice
Hoka
02.01.2024
Condenser deflector housing socket - HoKa Condenser deflector housing with ...
Hoka
21.12.2023
Outlet cowl flange - HoKa PVC outlet cowl with flange
Hoka
02.01.2024
Condenser deflector housing flange - HoKa Condenser deflector housing with ...
Hoka
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表