您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Sound attenuator (reducer) flanges 2000 - HoKa Sound attenuator (reducer) with flanges, length 2000 mm
Hoka
Sound attenuator
Powered by
CAD模型選擇
{hoka/rohrschalldaempfer/rohrschalldaempfer_flansch_2000_asmtab.prj},{NB=Rohrschalldampfer PP, Innendurchmesser = 140-355 - 10000531(LOD=M-300)},{CNSORDERNO=10000531},{CNSPRICE=476.60},{CNSMASSEXACT=0},{DA1=140},{DA2=355},{L=2200},{MCODE=3.rs2:0140.2000.355},{ART=HoKa PP Rohrschalldämpfer mit Flansch Ø 140/355 mm Kulissenlänge 2000 mm},{ARTE=HoKa PP silencer with flanges Ø 140/355 mm - length 2000 mm},{ARTF=HoKa PP amortisseur phonique Ø 140/355 mm avec bride - longueur 2000 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{PPATH=assemblies/rohrschalldaempfer_flansch_2000_asmtpl.prj},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10016575
HoKa PVC sound attenuator...
PVC
RAL 7011
140
355
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016619
HoKa PVC sound attenuator...
PVC
RAL 7011
160
355
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007716
HoKa PVC sound attenuator...
PVC
RAL 7011
180
400
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015612
HoKa PVC sound attenuator...
PVC
RAL 7011
200
400
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015613
HoKa PVC sound attenuator...
PVC
RAL 7011
225
450
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015893
HoKa PVC sound attenuator...
PVC
RAL 7011
250
450
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013715
HoKa PVC sound attenuator...
PVC
RAL 7011
280
500
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015433
HoKa PVC sound attenuator...
PVC
RAL 7011
315
500
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014204
HoKa PVC sound attenuator...
PVC
RAL 7011
355
500
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016648
HoKa PVC sound attenuator...
PVC
RAL 7011
400
600
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016118
HoKa PVC sound attenuator...
PVC
RAL 7011
450
700
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016119
HoKa PVC sound attenuator...
PVC
RAL 7011
500
700
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000366
HoKa PVC sound attenuator...
PVC
RAL 7011
600
800
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000429
HoKa PVC sound attenuator...
PVC
RAL 7011
700
900
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000430
HoKa PVC sound attenuator...
PVC
RAL 7011
800
1000
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000431
HoKa PVC sound attenuator...
PVC
RAL 7011
900
1100
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000432
HoKa PVC sound attenuator...
PVC
RAL 7011
1000
1200
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000658
HoKa PVC sound attenuator...
PVC
RAL 7011
1200
1400
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000659
HoKa PVC sound attenuator...
PVC
RAL 7011
1250
1400
2200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10002590
HoKa PE silencer with fla...
PE
black
140
355
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003008
HoKa PE silencer with fla...
PE
black
160
355
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003009
HoKa PE silencer with fla...
PE
black
180
400
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003076
HoKa PE silencer with fla...
PE
black
200
400
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003474
HoKa PE silencer with fla...
PE
black
225
450
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003475
HoKa PE silencer with fla...
PE
black
250
450
2200
HOKA PE-HD sound attenuat...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Hoka
02.01.2024
T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
Hoka
21.12.2023
Sound attenuator (reducer) flanges 1500 - HoKa Sound attenuator (reducer) w...
Hoka
02.01.2024
Sound attenuator (reducer) sockets 2000 - HoKa Sound attenuator (reducer) w...
Hoka
21.12.2023
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
Saddle 45° - HoKa Saddle 45° outlet
Hoka
21.12.2023
Reducer concentric, Copper-Nickel acc. to EN 1652, CuNi10Fe1Mn, welded, acc...
Huelsen
10.02.2021
Sound attenuator (reducer) sockets 1500 - HoKa Sound attenuator (reducer) w...
Hoka
21.12.2023
Sound attenuator (reducer) sockets 1750 - HoKa Sound attenuator (reducer) w...
Hoka
21.12.2023
Pipe 5 mm - HoKa Pipe made of sheets, 5 mm
Hoka
02.01.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
Roof head 1° - 22° - HoKa Roof head 1° - 22°
Hoka
21.12.2023
Condenser deflector housing socket - HoKa Condenser deflector housing with ...
Hoka
21.12.2023
Breech 90° - HoKa Breech with sockets 90° outlet
Hoka
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表