您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Sound attenuator (reducer) sockets 1000 - HoKa Sound attenuator (reducer) with sockets, length 1000 mm
Hoka
Sound attenuator
Powered by
CAD模型選擇
{hoka/rohrschalldaempfer/rohrschalldaempfer_muff_1000.prj},{NB=Rohrschalldampfer PP, Innendurchmesser = 110-315 - 10015502(LOD=M-300)},{CNSORDERNO=10015502},{CNSPRICE=292.80},{CNSMASSEXACT=0},{DA1=110},{DA2=315},{L=40},{L1=1002},{MCODE=3.rs1:0110.1000.315},{ART=HoKa PP Rohrschalldämpfer mit Muffen Ø 110/315 mm Kulissenlänge 1000 mm},{ARTE=HoKa PP silencer with sockets Ø 110/315 mm length 1000 mm},{ARTF=HoKa PP amortisseur phonique Ø 110/315 mm avec manchons - longueur 1000 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10011351
HoKa PVC sound attenuator...
9
PVC
RAL 7011
110
315
40
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014464
HoKa PVC sound attenuator...
9
PVC
RAL 7011
125
315
40
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015340
HoKa PVC sound attenuator...
0
PVC
RAL 7011
140
355
40
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007699
HoKa PVC sound attenuator...
11
PVC
RAL 7011
160
355
40
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016597
HoKa PVC sound attenuator...
0
PVC
RAL 7011
180
400
40
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008578
HoKa PVC sound attenuator...
14
PVC
RAL 7011
200
400
40
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002063
HoKa PVC sound attenuator...
0
PVC
RAL 7011
225
450
40
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10003001
HoKa PVC sound attenuator...
17
PVC
RAL 7011
250
450
40
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10004025
HoKa PVC sound attenuator...
19
PVC
RAL 7011
280
500
50
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10005378
HoKa PVC sound attenuator...
20
PVC
RAL 7011
315
500
50
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10003716
HoKa PVC sound attenuator...
21
PVC
RAL 7011
355
500
50
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10004804
HoKa PVC sound attenuator...
26
PVC
RAL 7011
400
600
50
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008379
HoKa PVC sound attenuator...
32
PVC
RAL 7011
450
700
50
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007769
HoKa PVC sound attenuator...
35
PVC
RAL 7011
500
700
50
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007770
HoKa PVC sound attenuator...
51
PVC
RAL 7011
600
800
60
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007771
HoKa PVC sound attenuator...
0
PVC
RAL 7011
700
900
70
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007772
HoKa PVC sound attenuator...
68
PVC
RAL 7011
800
1000
80
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008664
HoKa PVC sound attenuator...
0
PVC
RAL 7011
900
1100
90
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008665
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1000
1200
100
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008666
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1200
1400
120
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008667
HoKa PVC sound attenuator...
0
PVC
RAL 7011
1250
1400
130
1002
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10006561
HoKa PE silencer with soc...
0
PE
black
110
315
40
1002
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003061
HoKa PE silencer with soc...
0
PE
black
125
315
40
1002
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10007375
HoKa PE silencer with soc...
0
PE
black
140
355
40
1002
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10007701
HoKa PE silencer with soc...
15
PE
black
160
355
40
1002
HOKA PE-HD sound attenuat...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pipe 12 mm - HoKa Pipe made of sheets, 12 mm
Hoka
02.01.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
Double sockets - HoKa Double sockets
Hoka
21.12.2023
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Hoka
02.01.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
Sound attenuator (reducer) sockets 750 - HoKa Sound attenuator (reducer) wi...
Hoka
21.12.2023
Moulded 45° bend - HoKa Bend with sockets 45°
Hoka
02.01.2024
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
Through wall - HoKa Through wall
Hoka
02.01.2024
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Hoka
09.02.2024
Sound attenuator (reducer) sockets 500 - HoKa Sound attenuator (reducer) wi...
Hoka
21.12.2023
Back flow damper vertical round - HoKa Back flow damper for vertical montag...
Hoka
02.01.2024
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Hoka
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表