您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
SPA
Optibelt
Drive Belts
Premium V-Belts
RED POWER 3
Powered by
CAD模型選擇
{optibelt/belts/premium_keilriemen/red_power_3/spa.prj},{NB=SPA 1207 RP},{BEZ=SPA 1207 RP},{PROF=SPA},{ANR=1625862},{GTIN=4014486076752},{BL=1207},{NLD=Ld},{LTOL=± 2},{LM=DIN 7753 Teil 1 / ISO 4183},{SETTOL=2},{TW=12.6},{HS=10},{FA=40},{TWTOL=± 0,8},{HSTOL=-0,5 bis +0,9},{FATOL=± 2},{MPD=90},{GW=Schrägschussgewebe},{MATERIALK=Chloropren-Mischung mit quer gerichteten Fasern},{MATERIALC=Polyester},{METGEW=0.123},{SETCON=S=C Plus},{ANST=Ja},{TEMPB=-30°C bis +100°C},{MAINFREE=Ja},{TP=Rückenrollentauglich, Staubgeschützt, Ölbeständig},{AC=5},{DC=1.5},{CTC=2.0},{DCM=2.3},{HTC=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
BL
Belt Length
[mm]
NLD
Nominal Lenght Designation
ⁿ/ₐ
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
SETTOL
Set Tolerance
[mm]
TW
Top Width
[mm]
HS
Belt Height
[mm]
FA
Full Flank Angle
[°]
TWTOL
Tolerance Top Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
FATOL
Full Flank Angle Tolerance
[°]
MPD
min. Pulley Diameter
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALK
Material V-Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
METGEW
Weight per Meter
[kg/m]
SETCON
Setconstant
ⁿ/ₐ
ANST
Antistatic accord. to ISO 1813
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
MAINFREE
Maintenance Free
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
SPA 1207 RP
SPA 1207 RP
SPA
1625862
4014486076752
1207
Ld
± 2
DIN 7753 part 1 / ISO 418...
2
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1232 RP
SPA 1232 RP
SPA
1791685
4014486076776
1232
Ld
± 2
DIN 7753 part 1 / ISO 418...
2
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1250 RP
SPA 1250 RP
SPA
1631236
4014486076790
1250
Ld
± 2
DIN 7753 part 1 / ISO 418...
2
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1257 RP
SPA 1257 RP
SPA
1531333
4014486076813
1257
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1272 RP
SPA 1272 RP
SPA
1655415
4014486303193
1272
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1282 RP
SPA 1282 RP
SPA
1624189
4014486076844
1282
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1307 RP
SPA 1307 RP
SPA
1635318
4014486076868
1307
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1320 RP
SPA 1320 RP
SPA
1759033
4014486076882
1320
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1332 RP
SPA 1332 RP
SPA
1699239
4014486076905
1332
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1357 RP
SPA 1357 RP
SPA
1778091
4014486076929
1357
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1382 RP
SPA 1382 RP
SPA
1761163
4014486076943
1382
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1400 RP
SPA 1400 RP
SPA
1583526
4014486076967
1400
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1407 RP
SPA 1407 RP
SPA
1503533
4014486076981
1407
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1432 RP
SPA 1432 RP
SPA
1582688
4014486077001
1432
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1457 RP
SPA 1457 RP
SPA
1735704
4014486077025
1457
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1482 RP
SPA 1482 RP
SPA
1522024
4014486077049
1482
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1500 RP
SPA 1500 RP
SPA
1758592
4014486077063
1500
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1507 RP
SPA 1507 RP
SPA
1597441
4014486077087
1507
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1532 RP
SPA 1532 RP
SPA
1536608
4014486077100
1532
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1557 RP
SPA 1557 RP
SPA
1612012
4014486077124
1557
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1582 RP
SPA 1582 RP
SPA
1635547
4014486077148
1582
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1600 RP
SPA 1600 RP
SPA
1522559
4014486077162
1600
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1607 RP
SPA 1607 RP
SPA
1578213
4014486077186
1607
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1632 RP
SPA 1632 RP
SPA
1544088
4014486077209
1632
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
SPA 1657 RP
SPA 1657 RP
SPA
1673870
4014486077223
1657
Ld
± 2
DIN 7753 part 1 / ISO 418...
4
12.6
10
40
± 0,8
-0,5 bis +0,9
± 2
90
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.123
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表