您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
SPC
Optibelt
Drive Belts
Premium V-Belts
BLUE POWER 2
Powered by
CAD模型選擇
{optibelt/belts/premium_keilriemen/blue_power_2/spc.prj},{NB=SPC 2000 BP2},{BEZ=SPC 2000 BP2},{PROF=SPC},{ANR=1080088},{GTIN=4044978572479},{BL=2000},{NLD=Ld},{LTOL=± 8},{LM=DIN 7753 Teil 1 / ISO 4183},{SETTOL=4},{TW=21.5},{HS=18},{FA=38},{TWTOL=± 1,1},{HSTOL=-0,6 bis +1,3},{FATOL=± 2},{MPD=280},{GW=Schrägschussgewebe},{MATERIALK=EPDM-Mischung mit quer gerichteten Fasern},{MATERIALC=High-Flex-Aramid},{METGEW=0.418},{SETCON=A=S},{ANST=Ja},{TEMPB=-30°C bis +120°C},{MAINFREE=Nein},{TP=Rückenrollentauglich, Staubgeschützt, Verscheißarm},{AC=8},{DC=2.0},{CTC=2.3},{DCM=3.8},{HTC=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
BL
Belt Length
[mm]
NLD
Nominal Lenght Designation
ⁿ/ₐ
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
SETTOL
Set Tolerance
[mm]
TW
Top Width
[mm]
HS
Belt Height
[mm]
FA
Full Flank Angle
[°]
TWTOL
Tolerance Top Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
FATOL
Full Flank Angle Tolerance
[°]
MPD
min. Pulley Diameter
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALK
Material V-Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
METGEW
Weight per Meter
[kg/m]
SETCON
Setconstant
ⁿ/ₐ
ANST
Antistatic accord. to ISO 1813
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
MAINFREE
Maintenance Free
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
SPC 2000 BP2
SPC 2000 BP2
SPC
1080088
4044978572479
2000
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 2120 BP2
SPC 2120 BP2
SPC
1080089
4044978572486
2120
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 2240 BP2
SPC 2240 BP2
SPC
1080090
4044978572493
2240
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 2360 BP2
SPC 2360 BP2
SPC
1080091
4044978572509
2360
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 2500 BP2
SPC 2500 BP2
SPC
1080092
4044978572516
2500
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 2650 BP2
SPC 2650 BP2
SPC
1080093
4044978572523
2650
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 2800 BP2
SPC 2800 BP2
SPC
1080094
4044978572530
2800
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 3000 BP2
SPC 3000 BP2
SPC
1080095
4044978572547
3000
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 3150 BP2
SPC 3150 BP2
SPC
1080096
4044978572554
3150
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 3350 BP2
SPC 3350 BP2
SPC
1080097
4044978572561
3350
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 3550 BP2
SPC 3550 BP2
SPC
1080098
4044978572578
3550
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 3750 BP2
SPC 3750 BP2
SPC
1080099
4044978572585
3750
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 4000 BP2
SPC 4000 BP2
SPC
1080100
4044978572592
4000
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 4250 BP2
SPC 4250 BP2
SPC
1080101
4044978572608
4250
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 4500 BP2
SPC 4500 BP2
SPC
1080102
4044978572615
4500
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 4750 BP2
SPC 4750 BP2
SPC
1080103
4044978572622
4750
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 5000 BP2
SPC 5000 BP2
SPC
1080104
4044978572639
5000
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 5300 BP2
SPC 5300 BP2
SPC
1080105
4044978572646
5300
Ld
± 12
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 5600 BP2
SPC 5600 BP2
SPC
1080106
4044978572653
5600
Ld
± 12
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 6000 BP2
SPC 6000 BP2
SPC
1080107
4044978572660
6000
Ld
± 12
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 6300 BP2
SPC 6300 BP2
SPC
1080108
4044978572677
6300
Ld
± 12
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 6700 BP2
SPC 6700 BP2
SPC
1080109
4044978572684
6700
Ld
± 12
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 7100 BP2
SPC 7100 BP2
SPC
1080110
4044978572691
7100
Ld
± 12
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 7500 BP2
SPC 7500 BP2
SPC
1080111
4044978572707
7500
Ld
± 12
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
SPC 8000 BP2
SPC 8000 BP2
SPC
1080112
4044978572714
8000
Ld
± 12
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
EPDM Compound with Transv...
High-Flex-Aramid
0.418
A=S
Yes
-30°C to +120°C
No
Suitable for Backidler, D...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表