您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Adaptasteel - Liquid Tight Type: B
ABB Installation Products
Adaptaflex
Metalic System - Metalic Fittings
Adaptasteel - Liquid Tight Range
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_fittings/adaptasteel_liquid_tight/adaptasteel_liquid_tight_t_b.prj},{NB=SPL20M20B},{CN=SPL20B},{CNPN=SPL20},{MAT=Nickel plated brass},{TRS=-50°C to +300°C},{TRM=-45°C to +250°C},{SIZE=20},{COLOR=Silver},{A=M20 x 1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
CNPN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static ApplicationsTemperature Range
[deg Celsius]
TRM
Temperature Range Moving Applications
[deg Celsius]
SIZE
Size
[mm]
COLOR
Color
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
SPL16M16B
SPL16B
SPL16
SPL16M16B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
16
Silver
8.30
11.70
20.00
20.00
31.55
SPL20M20B
SPL20B
SPL20
SPL20M20B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
20
Silver
10.00
15.70
24.00
24.00
33.80
SPL25M25B
SPL25B
SPL25
SPL25M25B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
25
Silver
11.70
19.10
30.00
30.00
37.74
SPL32M32B
SPL32B
SPL32
SPL32M32B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
32
Silver
14.00
26.50
38.00
38.00
48.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表