您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Locating Ring for SN30, SN31, SN5, SN6 Types/Shaft diameter 110-140mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Standard Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/standard_type_pb/locating_rsn30sn31sn5sn6_tsd_110_140_mm.prj},{NB=NSK_SR 250x10},{IDNR=},{ORDER=SR 250x10},{OD=250},{ID=230},{W=10.0},{SC=1},{ORDERNEW=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ORDER
Order number
ⁿ/ₐ
OD
Outside Diameter
[mm]
W
Width
[mm]
SR 180x10
SR 180x10
180
10.0
SR 200x10
SR 200x10
200
10.0
SR 210x10
SR 210x10
210
10.0
SR 215x10
SR 215x10
215
10.0
SR 215x14
SR 215x14
215
14.0
SR 225x10
SR 225x10
225
10.0
SR 230x10
SR 230x10
230
10.0
SR 230x13
SR 230x13
230
13.0
SR 240x10
SR 240x10
240
10.0
SR 250x10
SR 250x10
250
10.0
SR 250x15
SR 250x15
250
15.0
SR 260x10
SR 260x10
260
10.0
SR 270x10
SR 270x10
270
10.0
SR 270x16.5
SR 270x16.5
270
16.5
SR 280x10
SR 280x10
280
10.0
SR 290x10
SR 290x10
290
10.0
SR 290x17
SR 290x17
290
17.0
SR 300x10
SR 300x10
300
10.0
SR 320x10
SR 320x10
320
10.0
SR 340x10
SR 340x10
340
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
07.06.2024
Locating Ring for SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
SN30, SN31, SN5, SN6 Types/Shaft diameter 110-140mm
NSK Rolling Bearing
07.06.2024
Adapter assemblies
NSK Rolling Bearing
07.06.2024
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
Locating Ring for V/C Type/Shaft diameter 220-320mm
NSK Rolling Bearing
07.06.2024
Locating Ring for SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
07.06.2024
Tapered bore, taper 1:12
NTN Corporation
17.10.2023
Adapter
NTN Corporation
17.10.2023
Type SNZ2
NTN Corporation
08.08.2022
SN2C, SN3C Type/Shaft diameter 95-160mm
NSK Rolling Bearing
07.06.2024
SD30S, SD31S, SD5, SD6 Types/Shaft diameter 150-260mm
NSK Rolling Bearing
07.06.2024
V/C Type/Shaft diameter 90-180mm
NSK Rolling Bearing
07.06.2024
Tapered Bore
NSK Rolling Bearing
07.06.2024
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表