您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ventilated - Aluminum E1 Tall 152mm Siderail
unitray
Cable Tray Straight Reducer Fittings
Aluminum E1 Tall 152mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_straight_reducer_fitting/aluminum_e1_tall_152mm_siderail/ventilated.prj},{NB=SRA-8832},{SHA256=/WBJNngISjG5UiqW3fX9j9bJfB3r2IKJGh5hVly2aRQ=},{INAME=00108__sra2d8832},{DESC=Straight Reducer Fitting},{MF=Aluminum},{SIDEHT=8 - E / 152 mm (6)\"},{W1=8 - 750 mm (30)\"},{W2=3 - 203 mm (8)\"},{RS=2 - Ventilated},{PN=SRA-8832}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
W1
Width 1
ⁿ/ₐ
W2
Width 2
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
SRA-8322
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
3 - 203 mm (8)"
2 - 150 mm (6)"
2 - Ventilated
SRA-8322
SRA-8532
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
5 - 300 mm (12)"
3 - 203 mm (8)"
2 - Ventilated
SRA-8532
SRA-8522
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
5 - 300 mm (12)"
2 - 150 mm (6)"
2 - Ventilated
SRA-8522
SRA-8652
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
6 - 450 mm (18)"
5 - 300 mm (12)"
2 - Ventilated
SRA-8652
SRA-8632
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
6 - 450 mm (18)"
3 - 203 mm (8)"
2 - Ventilated
SRA-8632
SRA-8622
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
6 - 450 mm (18)"
2 - 150 mm (6)"
2 - Ventilated
SRA-8622
SRA-8762
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
7 - 600 mm (24)"
6 - 450 mm (18)"
2 - Ventilated
SRA-8762
SRA-8752
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
7 - 600 mm (24)"
5 - 300 mm (12)"
2 - Ventilated
SRA-8752
SRA-8732
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
7 - 600 mm (24)"
3 - 203 mm (8)"
2 - Ventilated
SRA-8732
SRA-8722
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
7 - 600 mm (24)"
2 - 150 mm (6)"
2 - Ventilated
SRA-8722
SRA-8872
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
8 - 750 mm (30)"
7 - 600 mm (24)"
2 - Ventilated
SRA-8872
SRA-8862
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
8 - 750 mm (30)"
6 - 450 mm (18)"
2 - Ventilated
SRA-8862
SRA-8852
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
8 - 750 mm (30)"
5 - 300 mm (12)"
2 - Ventilated
SRA-8852
SRA-8832
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
8 - 750 mm (30)"
3 - 203 mm (8)"
2 - Ventilated
SRA-8832
SRA-8822
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
2 - 150 mm (6)"
2 - Ventilated
SRA-8822
SRA-8982
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
8 - 750 mm (30)"
2 - Ventilated
SRA-8982
SRA-8972
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
7 - 600 mm (24)"
2 - Ventilated
SRA-8972
SRA-8962
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
6 - 450 mm (18)"
2 - Ventilated
SRA-8962
SRA-8952
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
5 - 300 mm (12)"
2 - Ventilated
SRA-8952
SRA-8932
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
3 - 203 mm (8)"
2 - Ventilated
SRA-8932
SRA-8922
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
2 - 150 mm (6)"
2 - Ventilated
SRA-8922
SRA-8X92
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
9 - 900 mm (36)"
2 - Ventilated
SRA-8X92
SRA-8X82
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
8 - 750 mm (30)"
2 - Ventilated
SRA-8X82
SRA-8X72
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
7 - 600 mm (24)"
2 - Ventilated
SRA-8X72
SRA-8X62
Straight Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
6 - 450 mm (18)"
2 - Ventilated
SRA-8X62
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表