您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Racks with Machined Ends (SRAF)
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/racks_with_machined_ends_sraf.prj},{NB=SRAF2-1000_On},{CN=SRAF2-1000},{M=2.0},{A=1005.31},{B=20},{C=20},{D=18.0},{ENT=160},{S=RF},{WMF=r1005},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
ⁿ/ₐ
A
Total length (Bush)
[mm]
B
Face width
[mm]
C
Height
[mm]
D
Height to pitch line
[mm]
ENT
Effective number of teeth
ⁿ/ₐ
S
Shape
ⁿ/ₐ
SRAF1.5-1000
SRAF1.5-1000
1.5
999.03
15
15
13.5
212
RF
SRAF2-1000
SRAF2-1000
2.0
1005.31
20
20
18.0
160
RF
SRAF2.5-1000
SRAF2.5-1000
2.5
1005.31
25
25
22.5
128
RF
SRAF3-1000
SRAF3-1000
3.0
999.03
30
30
27.0
106
RF
SRAF4-1000
SRAF4-1000
4.0
1005.31
40
40
36.0
80
RF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Steel, Hubless Spur Gears (SSA)
KHK KOHARA GEAR
12.04.2024
Racks (SRAFD/SRAFK)
KHK KOHARA GEAR
12.04.2024
Worms, Worm Gears (CG)
KHK KOHARA GEAR
12.04.2024
Helical Racks with Machined Ends (SRHF)
KHK KOHARA GEAR
12.04.2024
Ground Spur Gears (MSGA)
KHK KOHARA GEAR
12.04.2024
Racks (SR)
KHK KOHARA GEAR
12.04.2024
Thermal refining racks (KRF)
KHK KOHARA GEAR
12.04.2024
Ground Worm, Worm Gears (AG)
KHK KOHARA GEAR
12.04.2024
Quenching racks (SRF-H)
KHK KOHARA GEAR
12.04.2024
Ground Helical Racks (ZSTP)
KHK KOHARA GEAR
12.04.2024
Miter Gears (SM)
KHK KOHARA GEAR
12.04.2024
Duplex Worms, Worm Gears (KWGDLS)
KHK KOHARA GEAR
12.04.2024
Injection Molded Miter Gears (DM)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表