您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL - Standard rubber wheels, swivel bolt hole bracket type "NL"
Tellurerota
Industrial - Light duty
52 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie52/52nl/srfp_nl_asmtab.prj},{NB=527706},{BR=4},{COD=527706},{WT=CB},{D=200},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=225},{DD=20},{L1=80},{COD1=527706},{COD2=525606},{L=60},{DFA=12},{TG=0},{W=2.62},{INFO=Technical description},{VER=6},{TG1=0, 'No'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
527701
527701
CB
80
25
107
73
12
40
65
0.55
527702
527702
CB
100
30
128
73
12
35
80
0.68
527703
527703
CB
125
37.5
156
73
12
37
110
0.96
527704
527704
CB
140
37.5
177
73
12
34
120
1.12
527711
527711
CB
150
40
182
73
12
34
130
1.25
527710
527710
CB
160
40
193
102
20
56
150
1.44
527705
527705
CB
180
45
214
102
20
56
180
2.28
527706
527706
CB
200
50
236
102
20
56
225
2.62
527901
527901
CR
80
25
107
73
12
40
65
0.58
527902
527902
CR
100
30
128
73
12
35
80
0.41
527903
527903
CR
125
37.5
156
73
12
37
110
1.08
527904
527904
CR
140
37.5
177
73
12
34
120
1.19
527911
527911
CR
150
40
182
73
12
34
130
1.35
527910
527910
CR
160
40
193
102
20
56
150
1.47
527905
527905
CR
180
45
214
102
20
56
180
2.44
527906
527906
CR
200
50
236
102
20
56
225
2.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRFP/NL FR - Standard rubber wheels, swivel bolt hole bracket type "NL" wit...
Tellurerota
06.05.2024
SRFP/NL FR - Standard rubber wheels, swivel bolt hole bracket type "NL" wit...
Tellurerota
06.05.2024
SRFP/SL - Black rubber wheels with polypropylene, lightweight support rotar...
Tellurerota
06.05.2024
SRFP/SL - Black rubber wheels with discs of metal, light support rotary hol...
Tellurerota
06.05.2024
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
52PPCB - Standard rubber wheels, polypropylene centre, plain bore
Tellurerota
06.05.2024
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with...
Tellurerota
06.05.2024
SRFP/NL - Standard rubber wheels, swivel bolt hole bracket type "NL"
Tellurerota
06.05.2024
SRFP/NL - Standard rubber wheels, swivel bolt hole bracket type "NL"
Tellurerota
06.05.2024
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
SRP/NLX - Standard rubber wheels, swivel top plate bracket type "NLX"
Tellurerota
06.05.2024
RE.F2-H - ELESA-Soft polyurethane wheels
Elesa
24.06.2024
K1759 - Swivel and fixed castors appliance, standard version
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表