您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Helical Racks (SRHEF)
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/helical_racks_srhef.prj},{NB=SRHEF3-1000R_On},{CN=SRHEF3-1000R},{M=3.0},{Z=100},{DH=R},{S=RFR},{A=1000},{A1=1010.29},{B=29},{C=29.0},{D=26.0},{CP=10.00},{MX=3.0},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
DH
Hand of thread
ⁿ/ₐ
S
Shape
ⁿ/ₐ
A
Total length
[mm]
B
Face width
[mm]
C
Height
[mm]
D
Height to pitch line
[mm]
SRHEF1.5-1000R
SRHEF1.5-1000R
1.5
200
R
RFR
1000
17
17.0
15.5
SRHEF2-1000R
SRHEF2-1000R
2.0
150
R
RFR
1000
24
24.0
22.0
SRHEF3-1000R
SRHEF3-1000R
3.0
100
R
RFR
1000
29
29.0
26.0
SRHEF4-1000R
SRHEF4-1000R
4.0
75
R
RFR
1000
39
39.0
35.0
SRHEF5-1000R
SRHEF5-1000R
5.0
60
R
RFR
1000
49
39.0
34.0
SRHEF6-1000R
SRHEF6-1000R
6.0
50
R
RFR
1000
59
49.0
43.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D - Offset Handwheel
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
Helical Gears (SHE)
KHK KOHARA GEAR
28.07.2021
Ground Helical Racks (ZSTP_GH)
KHK KOHARA GEAR
16.03.2022
Ground Helical Racks (KRHGFD)
KHK KOHARA GEAR
12.04.2024
Cylindrical gears module 1.5 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Ground Helical Gears (KHG-E)
KHK KOHARA GEAR
28.07.2021
Conical spiral toothed gears ratio 1:1 module 2 - Conical spiral toothed ge...
BEA Ingranaggi
06.07.2020
Worms, Worm Gears (BG)
KHK KOHARA GEAR
12.04.2024
Ground Spiral Bevel Gears (SBSG)
KHK KOHARA GEAR
12.04.2024
Ground Zeroll Bevel Gears (SBZG)
KHK KOHARA GEAR
12.04.2024
Helical Racks with Bolt Holes (SRHFD)
KHK KOHARA GEAR
12.04.2024
Heat Treated Ground Helical Racks (ZSTD)
KHK KOHARA GEAR
12.04.2024
Ground Helical Racks (ZSTP)
KHK KOHARA GEAR
12.04.2024
HRGEA - Helical Rack Gears - Helix Angle - L Dimension Standard
Misumi
07.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表