您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
SS.DSR - Stainless steel double swivel rings, Class > 6
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/ss_dsr.prj},{NB=SS.DSR M20H_0},{REF=SS.DSR M20H},{ROT=0},{DIA=M20 (x2.5)},{WLL=1.6 t},{SF=5},{L1=30},{L2=50},{LMAXI=70},{TT=100 N.m},{S1=-},{S2=30},{A=43},{B=40},{C=42},{D=54},{E=38},{F=17},{G=77},{WEI=1.0},{CNSMASSEXACT=1.00},{INFO=INFO},{PPATH=ss_dsr_piece/ss_dsr_sbl.prj},{DEEPLINK=SS.DSR M20H}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Reference
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
WLL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
L1
[mm]
TT
Tightening torque
ⁿ/ₐ
S1
mm/Inch
ⁿ/ₐ
S2
mm/Inch
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
CNSMASSEXACT
Weight
[kg]
SS.DSR M8
SS.DSR M8
M8 (x1.25)
0.3 t
5
16
6 N.m
6
-
32
30
30
39
28
13
53
0.30
SS.DSR M8H
SS.DSR M8H
M8 (x1.25)
0.3 t
5
16
6 N.m
-
13
30
30
30
39
28
13
53
0.30
SS.DSR M10
SS.DSR M10
M10 (x1.50)
0.5 t
5
16
10 N.m
8
-
34
30
30
39
28
13
53
0.30
SS.DSR M10H
SS.DSR M10H
M10 (x1.50)
0.5 t
5
16
10 N.m
-
17
31
30
30
39
28
13
53
0.30
SS.DSR M12
SS.DSR M12
M12 (x1.75)
0.8 t
5
19
15 N.m
10
-
33
30
30
39
28
13
53
0.30
SS.DSR M12H
SS.DSR M12H
M12 (x1.75)
0.8 t
5
19
15 N.m
-
19
30
30
30
39
28
13
53
0.30
SS.DSR M14H
SS.DSR M14H
M14 (x2)
1 t
5
29
30 N.m
-
21
44
40
42
54
38
17
77
0.90
SS.DSR M16H
SS.DSR M16H
M16 (x2)
1.5 t
5
26
50 N.m
-
24
44
40
42
54
38
17
77
0.90
SS.DSR M18H
SS.DSR M18H
M18 (x2.5)
1.5 t
5
30
70 N.m
-
27
44
40
42
54
38
17
77
1.00
SS.DSR M20H
SS.DSR M20H
M20 (x2.5)
1.6 t
5
30
100 N.m
-
30
43
40
42
54
38
17
77
1.00
SS.DSR M22H
SS.DSR M22H
M22 (x2.5)
2 t
5
42
120 N.m
-
34
62
55
60
83
55
25
117
2.50
SS.DSR M24H
SS.DSR M24H
M24 (x3)
2.7 t
5
42
160 N.m
-
35
62
55
60
83
55
25
117
2.60
SS.DSR M27H
SS.DSR M27H
M27 (x3)
2.8 t
5
42
200 N.m
-
41
62
55
60
83
55
25
117
2.70
SS.DSR M30H
SS.DSR M30H
M30 (x3.5)
3 t
5
47
250 N.m
-
45
62
55
60
83
55
25
117
2.80
SS.DSR U 516
SS.DSR U 516
UNC 5/16-18
300 LBS
5
15
7 F.L
5/16
5/8
33
30
30
38
27
14
53
0.30
SS.DSR U 038
SS.DSR U 038
UNC 3/8-16
750 LBS
5
17
8 F.L
5/16
5/8
33
30
30
38
27
14
53
0.30
SS.DSR U 050
SS.DSR U 050
UNC 1/2-13
1.500 LBS
5
21
12 F.L
5/16
5/8
33
30
30
38
27
14
53
0.30
SS.DSR U 058
SS.DSR U 058
UNC 5/8-11
3.000 LBS
5
27
40 F.L
5/16
20
45
42
45
54
38
17
76
0.90
SS.DSR U 075
SS.DSR U 075
UNC 3/4-10
3.500 LBS
5
30
80 F.L
5/16
20
45
42
45
54
38
17
76
0.90
SS.DSR U 078
SS.DSR U 078
UNC 7/8-9
4.000 LBS
5
33
100 F.L
9/16
24
62
55
60
83
55
25
117
2.50
SS.DSR U 100
SS.DSR U 100
UNC 1-8
6.000 LBS
5
36
125 F.L
9/16
24
62
55
60
83
55
25
117
2.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SS.DSS - Stainless double swivel shackle
HPS International
28.01.2020
Model 63423/63448 - FKM gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Modèle 63479 - Double pivot ISO clamp union - Stainless steel 316L - FKM ga...
BENE INOX - Stainless steel valves, pipes and fittings
08.07.2022
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 63444 - Single pivot clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
12.02.2021
SN2595 - Taper pressure plug
STRACK
10.06.2024
Modèle 18-101 - Anneau de levage à double articulation à tige filetée, inox
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
Roller elememt - accessories
RK Rose+Krieger
24.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表